Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 39
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2
  Next 

16-10-311-14
Access Restriction: No Restriction
Operation: Turn Clockwise to Latch
Finish: Chrome Plated
Profile: Standard
Gasketed: No
Door Thickness Range: 4.8 mm (0.19 in)
Group: Adjustable Grip Latches
Grip Range: 1.6-12.7 mm (0.06 - 0.5 in)
Head Finish: Nylon Knob
Knob Diameter: 19 mm (0.75 in)
Head Style: Nylon Knob
Pullup: 11.1 mm (0.44 in)
Material: Steel


16-10-312-14
Access Restriction: No Restriction
Operation: Turn Clockwise to Latch
Finish: Chrome Plated
Profile: Standard
Gasketed: No
Door Thickness Range: 4.8 mm (0.19 in)
Group: Adjustable Grip Latches
Grip Range: 9.5-20.6 mm (0.37 - 0.81 in)
Head Finish: Nylon Knob
Knob Diameter: 19 mm (0.75 in)
Head Style: Nylon Knob
Pullup: 11.1 mm (0.44 in)
Material: Steel


16-10-411-14
Access Restriction: No Restriction
Operation: Turn Clockwise to Latch
Finish: Chrome Plated
Profile: Standard
Gasketed: No
Door Thickness Range: 2.4 mm (0.09 in)
Group: Adjustable Grip Latches
Grip Range: 1.6-8.7 mm (0.06 - 0.34 in)
Head Finish: Nylon Knob
Knob Diameter: 13.5 mm (0.53 in)
Head Style: Nylon Knob
Pullup: 7.1 mm (0.28 in)
Material: Steel


16-10-412-14
Access Restriction: No Restriction
Operation: Turn Clockwise to Latch
Finish: Chrome Plated
Profile: Standard
Gasketed: No
Door Thickness Range: 2.4 mm (0.09 in)
Group: Adjustable Grip Latches
Grip Range: 7.1-14.3 mm (0.28 - 0.56 in)
Head Finish: Nylon Knob
Knob Diameter: 13.5 mm (0.53 in)
Head Style: Nylon Knob
Pullup: 7.2 mm (0.28 in)
Material: Steel


16-10-511-16
Access Restriction: No Restriction
Operation: Turn Clockwise to Latch
Finish: Zinc plate, Chromate plus sealer
Profile: Standard
Gasketed: No
Door Thickness Range: 2.4 mm (0.09 in)
Group: Adjustable Grip Latches
Grip Range: 3.2-10.3 mm (0.13 - 0.41 in)
Head Style: Nylon Knob
Pullup: 7.1 mm (0.28 in)
Material: Steel


27-10-311-10
Access Restriction: No Restriction
Operation: Turn Clockwise to Latch
Finish: Zinc plate, Chromate plus sealer
Profile: Standard
Gasketed: No
Door Thickness Range: 4.8 mm (0.19 in)
Group: Adjustable Grip Latches
Grip Range: 0.8-7.1 mm (0.03 - 0.28 in)
Head Style: Black Nylon Knob
Pullup: 6.3 mm (0.25 in)
Material: Steel


27-10-311-20
Access Restriction: No Restriction
Operation: Turn Clockwise to Latch
Gasketed: No
Profile: Standard
Group: Adjustable Grip Latches
Door Thickness Range: 4.8 mm (0.19 in)
Head Style: Black Nylon Knob
Grip Range: 0.8-7.1 mm (0.03 - 0.28 in)
Material: Stainless Steel
Pullup: 6.3 mm (0.25 in)


27-10-311-30
Access Restriction: No Restriction
Operation: Turn Clockwise to Latch
Finish: Chrome Plated
Profile: Standard
Gasketed: No
Door Thickness Range: 4.8 mm (0.19 in)
Group: Adjustable Grip Latches
Grip Range: 0.8-7.1 mm (0.03 - 0.28 in)
Head Style: Black Nylon Knob
Pullup: 6.3 mm (0.25 in)
Material: Steel


27-10-501-10
Access Restriction: Tool
Operation: Turn Clockwise to Latch
Finish: Zinc plate, Chromate plus sealer
Profile: Standard
Gasketed: No
Door Thickness Range: 4.8 mm (0.19 in)
Group: Adjustable Grip Latches
Grip Range: 0.8-7.1 mm (0.03 - 0.28 in)
Head Style: Low Profile Slotted
Pullup: 6.3 mm (0.25 in)
Material: Steel


27-10-501-20
Access Restriction: Tool
Operation: Turn Clockwise to Latch
Gasketed: No
Profile: Standard
Group: Adjustable Grip Latches
Door Thickness Range: 4.8 mm (0.19 in)
Head Style: Low Profile Slotted
Grip Range: 0.8-7.1 mm (0.03 - 0.28 in)
Material: Stainless Steel
Pullup: 6.3 mm (0.25 in)


27-10-501-30
Access Restriction: Tool
Operation: Turn Clockwise to Latch
Finish: Chrome Plated
Profile: Standard
Gasketed: No
Door Thickness Range: 4.8 mm (0.19 in)
Group: Adjustable Grip Latches
Grip Range: 0.8-7.1 mm (0.03 - 0.28 in)
Head Style: Low Profile Slotted
Pullup: 6.3 mm (0.25 in)
Material: Steel


27-10-501-50
Access Restriction: Tool
Operation: Turn Clockwise to Latch
Finish: Black organic finish
Profile: Standard
Gasketed: No
Door Thickness Range: 4.8 mm (0.19 in)
Group: Adjustable Grip Latches
Grip Range: 0.8-7.1 mm (0.03 - 0.28 in)
Head Style: Low Profile Slotted
Pullup: 6.3 mm (0.25 in)
Material: Steel


27-10-701-10
Access Restriction: Tool
Operation: Turn Clockwise to Latch
Finish: Zinc plate, Chromate plus sealer
Profile: Standard
Gasketed: No
Door Thickness Range: 4.8 mm (0.19 in)
Group: Adjustable Grip Latches
Grip Range: 0.8-7.1 mm (0.03 - 0.28 in)
Head Style: Hex Recess
Pullup: 6.3 mm (0.25 in)
Material: Steel


27-10-701-20
Access Restriction: Tool
Operation: Turn Clockwise to Latch
Gasketed: No
Profile: Standard
Group: Adjustable Grip Latches
Door Thickness Range: 4.8 mm (0.19 in)
Head Style: Hex Recess
Grip Range: 0.8-7.1 mm (0.03 - 0.28 in)
Material: Stainless Steel
Pullup: 6.3 mm (0.25 in)


27-20-311-10
Access Restriction: No Restriction
Operation: Turn Counterclockwise to Latch
Finish: Zinc plate, Chromate plus sealer
Profile: Standard
Gasketed: No
Door Thickness Range: 4.8 mm (0.19 in)
Group: Adjustable Grip Latches
Grip Range: 0.8-7.1 mm (0.03 - 0.28 in)
Head Style: Black Nylon Knob
Pullup: 6.3 mm (0.25 in)
Material: Steel


27-20-311-20
Access Restriction: No Restriction
Operation: Turn Counterclockwise to Latch
Gasketed: No
Profile: Standard
Group: Adjustable Grip Latches
Door Thickness Range: 4.8 mm (0.19 in)
Head Style: Black Nylon Knob
Grip Range: 0.8-7.1 mm (0.03 - 0.28 in)
Material: Stainless Steel
Pullup: 6.3 mm (0.25 in)


27-20-501-10
Access Restriction: Tool
Operation: Turn Counterclockwise to Latch
Finish: Zinc plate, Chromate plus sealer
Profile: Standard
Gasketed: No
Door Thickness Range: 4.8 mm (0.19 in)
Group: Adjustable Grip Latches
Grip Range: 0.8-7.1 mm (0.03 - 0.28 in)
Head Style: Low Profile Slotted
Pullup: 6.3 mm (0.25 in)
Material: Steel


27-20-501-20
Access Restriction: Tool
Operation: Turn Counterclockwise to Latch
Gasketed: No
Profile: Standard
Group: Adjustable Grip Latches
Door Thickness Range: 4.8 mm (0.19 in)
Head Style: Low Profile Slotted
Grip Range: 0.8-7.1 mm (0.03 - 0.28 in)
Material: Stainless Steel
Pullup: 6.3 mm (0.25 in)


27-20-501-50
Access Restriction: Tool
Operation: Turn Counterclockwise to Latch
Finish: Black organic finish
Profile: Standard
Gasketed: No
Door Thickness Range: 4.8 mm (0.19 in)
Group: Adjustable Grip Latches
Grip Range: 0.8-7.1 mm (0.03 - 0.28 in)
Head Style: Low Profile Slotted
Pullup: 6.3 mm (0.25 in)
Material: Steel


27-99-123-10
Access Restriction: No Restriction
Operation: Turn Clockwise to Latch
Finish: Zinc plate, Chromate plus sealer
Profile: Standard
Gasketed: No
Door Thickness Range: 4.8 mm (0.19 in)
Group: Adjustable Grip Latches
Grip Range: 0.8-7.1 mm (0.03 - 0.28 in)
Head Style: Knurled Steel or SS Knob
Pullup: 6.3 mm (0.25 in)
Material: Steel

1 | 2
  Next