Filters In Use  |
| (click the X to remove) |
Narrow Your Results  |
|
|
|
|
|

|
24-10-302-10
| Access Restriction: |
No Restriction |
|
| Latching Points: |
Single, Two or Three point |
|
| Finish: |
Steel, DACROTIZED |
|
|
|
|
| Operation: |
Turn Clockwise to Latch |
|
|
|
|
| Handle Position: |
Parallel |
|
| Grip Range: |
27.8-39.7 mm (1.09 - 1.56 in) |
|
|
| |
|

|
24-10-402-10
| Access Restriction: |
No Restriction |
|
| Latching Points: |
Single, Two or Three point |
|
| Finish: |
Steel, DACROTIZED |
|
|
|
|
| Operation: |
Turn Counterclockwise to Latch |
|
|
|
|
| Handle Position: |
Parallel |
|
| Grip Range: |
27.8-39.7 mm (1.09 - 1.56 in) |
|
|
| |
|

|
24-10-412-10
| Access Restriction: |
No Restriction |
|
| Latching Points: |
Single, Two or Three point |
|
| Finish: |
Steel, DACROTIZED |
|
|
|
|
| Operation: |
Turn Counterclockwise to Latch |
|
|
|
|
| Handle Position: |
Parallel |
|
| Grip Range: |
27.8-39.7 mm (1.09 - 1.56 in) |
|
|
| |
|

|
24-10-812-10
| Access Restriction: |
Key Locking |
|
| Latching Points: |
Single, Two or Three point |
|
| Finish: |
Steel, DACROTIZED |
|
|
|
|
| Operation: |
Turn Clockwise to Latch |
|
|
|
|
| Handle Position: |
Parallel |
|
| Grip Range: |
27.8-39.7 mm (1.09 - 1.56 in) |
|
|
| |
|

|
24-10-912-10
| Access Restriction: |
Key Locking |
|
| Latching Points: |
Single, Two or Three point |
|
| Finish: |
Steel, DACROTIZED |
|
|
|
|
| Operation: |
Turn Counterclockwise to Latch |
|
|
|
|
| Handle Position: |
Parallel |
|
| Grip Range: |
27.8-39.7 mm (1.09 - 1.56 in) |
|
|
| |
|

|
24-20-101-10
| Access Restriction: |
No Restriction |
|
| Operation: |
Turn Clockwise to Latch |
|
| Finish: |
Steel, DACROTIZED |
|
|
|
|
| Door Thickness Range: |
7.9 mm (0.31 in) |
|
| Group: |
Flush (cup) Latches |
|
| Grip Range: |
19.1-37.3 mm (0.75 - 1.47 in) |
|
| Mounting Style: |
With Mounting Studs |
|
| Pullup: |
18.2 mm (0.72 in) |
|
|

|
24-20-101-35
| Access Restriction: |
No Restriction |
|
| Operation: |
Turn Clockwise to Latch |
|
| Finish: |
Stainless steel, passivated |
|
|
|
|
| Door Thickness Range: |
7.9 mm (0.31 in) |
|
| Group: |
Flush (cup) Latches |
|
| Grip Range: |
19.1-37.3 mm (0.75 - 1.47 in) |
|
| Mounting Style: |
With Mounting Studs |
|
| Pullup: |
18.2 mm (0.72 in) |
|
|

|
24-20-102-10
| Access Restriction: |
No Restriction |
|
| Operation: |
Turn Clockwise to Latch |
|
| Finish: |
Steel, DACROTIZED |
|
|
|
|
| Door Thickness Range: |
7.9 mm (0.31 in) |
|
| Group: |
Flush (cup) Latches |
|
| Grip Range: |
31.8-50.2 mm (1.25 - 1.98 in) |
|
| Mounting Style: |
With Mounting Studs |
|
| Pullup: |
18.4 mm (0.72 in) |
|
|

|
24-20-102-35
| Access Restriction: |
No Restriction |
|
| Operation: |
Turn Clockwise to Latch |
|
| Finish: |
Stainless steel, passivated |
|
|
|
|
| Door Thickness Range: |
7.9 mm (0.31 in) |
|
| Group: |
Flush (cup) Latches |
|
| Grip Range: |
31.8-50.2 mm (1.25 - 1.98 in) |
|
| Mounting Style: |
With Mounting Studs |
|
| Pullup: |
18.4 mm (0.72 in) |
|
|

|
24-20-104-10
| Access Restriction: |
No Restriction |
|
| Operation: |
Turn Clockwise to Latch |
|
| Finish: |
Steel, DACROTIZED |
|
|
|
|
| Door Thickness Range: |
7.9 mm (0.31 in) |
|
| Group: |
Flush (cup) Latches |
|
| Grip Range: |
44.5-61.9 mm (1.75 - 2.44 in) |
|
| Mounting Style: |
With Mounting Studs |
|
| Pullup: |
17.4 mm (0.69 in) |
|
|

|
24-20-104-35
| Access Restriction: |
No Restriction |
|
| Operation: |
Turn Clockwise to Latch |
|
| Finish: |
Stainless steel, passivated |
|
|
|
|
| Door Thickness Range: |
7.9 mm (0.31 in) |
|
| Group: |
Flush (cup) Latches |
|
| Grip Range: |
44.5-61.9 mm (1.75 - 2.44 in) |
|
| Mounting Style: |
With Mounting Studs |
|
| Pullup: |
17.4 mm (0.69 in) |
|
|

|
24-20-302-10
| Access Restriction: |
No Restriction |
|
| Latching Points: |
Single, Two or Three point |
|
| Finish: |
Steel, DACROTIZED |
|
|
|
|
| Operation: |
Turn Clockwise to Latch |
|
|
|
|
| Handle Position: |
Parallel |
|
| Grip Range: |
27.8-39.7 mm (1.09 - 1.56 in) |
|
| Installation Style: |
With Mounting Studs |
| |
|

|
24-20-302-35
| Access Restriction: |
No Restriction |
|
| Latching Points: |
Single, Two or Three point |
|
|
|
| Material: |
Stainless Steel |
|
|
|
| Operation: |
Turn Clockwise to Latch |
|
|
|
|
| Handle Position: |
Parallel |
|
| Grip Range: |
27.8-39.7 mm (1.09 - 1.56 in) |
|
| Installation Style: |
With Mounting Studs |
| |
|

|
24-20-312-10
| Access Restriction: |
No Restriction |
|
| Latching Points: |
Single, Two or Three point |
|
| Finish: |
Steel, DACROTIZED |
|
|
|
|
| Operation: |
Turn Clockwise to Latch |
|
|
|
|
| Handle Position: |
Parallel |
|
| Grip Range: |
27.8-39.7 mm (1.09 - 1.56 in) |
|
| Installation Style: |
With Mounting Studs |
| |
|

|
24-20-312-35
| Access Restriction: |
No Restriction |
|
| Latching Points: |
Single, Two or Three point |
|
|
|
| Material: |
Stainless Steel |
|
|
|
| Operation: |
Turn Clockwise to Latch |
|
|
|
|
| Handle Position: |
Parallel |
|
| Grip Range: |
27.8-39.7 mm (1.09 - 1.56 in) |
|
| Installation Style: |
With Mounting Studs |
| |
|

|
24-20-402-10
| Access Restriction: |
No Restriction |
|
| Latching Points: |
Single, Two or Three point |
|
| Finish: |
Steel, DACROTIZED |
|
|
|
|
| Operation: |
Turn Counterclockwise to Latch |
|
|
|
|
| Handle Position: |
Parallel |
|
| Grip Range: |
27.8-39.7 mm (1.09 - 1.56 in) |
|
| Installation Style: |
With Mounting Studs |
| |
|

|
24-20-402-35
| Access Restriction: |
No Restriction |
|
| Latching Points: |
Single, Two or Three point |
|
|
|
| Material: |
Stainless Steel |
|
|
|
| Operation: |
Turn Counterclockwise to Latch |
|
|
|
|
| Handle Position: |
Parallel |
|
| Grip Range: |
27.8-39.7 mm (1.09 - 1.56 in) |
|
| Installation Style: |
With Mounting Studs |
| |
|

|
24-20-412-10
| Access Restriction: |
No Restriction |
|
| Latching Points: |
Single, Two or Three point |
|
| Finish: |
Steel, DACROTIZED |
|
|
|
|
| Operation: |
Turn Counterclockwise to Latch |
|
|
|
|
| Handle Position: |
Parallel |
|
| Grip Range: |
27.8-39.7 mm (1.09 - 1.56 in) |
|
| Installation Style: |
With Mounting Studs |
| |
|

|
24-20-412-35
| Access Restriction: |
No Restriction |
|
| Latching Points: |
Single, Two or Three point |
|
|
|
| Material: |
Stainless Steel |
|
|
|
| Operation: |
Turn Counterclockwise to Latch |
|
|
|
|
| Handle Position: |
Parallel |
|
| Grip Range: |
27.8-39.7 mm (1.09 - 1.56 in) |
|
| Installation Style: |
With Mounting Studs |
| |
|

|
24-20-812-10
| Access Restriction: |
Key Locking |
|
| Latching Points: |
Single, Two or Three point |
|
| Finish: |
Steel, DACROTIZED |
|
|
|
|
| Operation: |
Turn Clockwise to Latch |
|
|
|
|
| Handle Position: |
Parallel |
|
| Grip Range: |
27.8-39.7 mm (1.09 - 1.56 in) |
|
| Installation Style: |
With Mounting Studs |
| |
|
|
|