Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 3
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

24-20-621-10
Access Restriction: No Restriction
Material: Steel
Finish: Steel, DACROTIZED
Operation: Turn Clockwise to Latch
Flush Handle: Yes
Sealed: No
Installation Style: With Mounting Studs
Grip Range: 17.5-20.6 mm (0.69 - 0.81 in)
Latching Points: Single, Two or Three point


24-20-622-10
Access Restriction: No Restriction
Material: Steel
Finish: Steel, DACROTIZED
Operation: Turn Clockwise to Latch
Flush Handle: Yes
Sealed: No
Installation Style: With Mounting Studs
Grip Range: 31.8-49.2 mm (1.25 - 1.94 in)
Latching Points: Single, Two or Three point


24-20-623-10
Access Restriction: No Restriction
Material: Steel
Finish: Steel, DACROTIZED
Operation: Turn Clockwise to Latch
Flush Handle: Yes
Sealed: No
Installation Style: With Mounting Studs
Grip Range: 59.5-62 mm (2.34 - 2.44 in)
Latching Points: Single, Two or Three point