Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 11
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

37-10-274-10
Bracket Material: Steel
Mount Style: Front Mount
Operation: Lever Assisted
Series: 274 Series


37-10-274-20
Bracket Material: Stainless Steel
Mount Style: Front Mount
Operation: Lever Assisted
Series: 274 Series


37-10-277-10
Bracket Material: Steel
Mount Style: Front Mount
Operation: Lever Assisted
Series: 277 Series


37-10-277-20
Bracket Material: Stainless Steel
Mount Style: Front Mount
Operation: Lever Assisted
Series: 277 Series


37-10-284-25
Bracket Material: Stainless Steel
Mount Style: Front Mount
Operation: Lever Assisted
Series: 284 Series


37-10-284-50
Bracket Material: Steel
Mount Style: Front Mount
Operation: Lever Assisted
Series: 284 Series


37-10-287-25
Bracket Material: Stainless Steel
Mount Style: Front Mount
Operation: Lever Assisted
Series: 287 Series


37-10-287-50
Bracket Material: Steel
Mount Style: Front Mount
Operation: Lever Assisted
Series: 287 Series


37-30-294-60
Bracket Material: Plastic
Mount Style: Front Mount
Operation: Lever Assisted


37-30-297-60
Bracket Material: Plastic
Mount Style: Front Mount
Operation: Lever Assisted


37-40-295-60
Bracket Material: Plastic
Mount Style: Front Mount
Operation: Lever Assisted