Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 6551
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next 

47-10-101-14
Color: Bright
Knob Style: Knurled
Finish: Color
Series: Designer
Fully Retractable: Yes
Thread Size: 4-40
Head Style: Slotted Recess
Fastened Screw Projection: 4 mm (0.16 in)
Installation: Flare-in
OP Thickness: 1.5 mm (0.06 in)
Knob Material: Aluminum
Unfastened Screw Projection: 0.8 mm (0.03 in)


47-10-101-15
Color: Bright
Knob Style: Smooth
Finish: Color
Series: Designer
Fully Retractable: Yes
Thread Size: 4-40
Head Style: Slotted Recess
Fastened Screw Projection: 4 mm (0.16 in)
Installation: Flare-in
OP Thickness: 1.5 mm (0.06 in)
Knob Material: Aluminum
Unfastened Screw Projection: 0.8 mm (0.03 in)


47-10-101-54
Color: Black
Knob Style: Knurled
Finish: Powder Coat
Series: Designer
Fully Retractable: Yes
Thread Size: 4-40
Head Style: Slotted Recess
Fastened Screw Projection: 4 mm (0.16 in)
Installation: Flare-in
OP Thickness: 1.5 mm (0.06 in)
Knob Material: Aluminum
Unfastened Screw Projection: 0.8 mm (0.03 in)


47-10-101-55
Color: Black
Knob Style: Smooth
Finish: Powder Coat
Series: Designer
Fully Retractable: Yes
Thread Size: 4-40
Head Style: Slotted Recess
Fastened Screw Projection: 4 mm (0.16 in)
Installation: Flare-in
OP Thickness: 1.5 mm (0.06 in)
Knob Material: Aluminum
Unfastened Screw Projection: 0.8 mm (0.03 in)


47-10-102-14
Color: Bright
Knob Style: Knurled
Finish: Color
Series: Designer
Fully Retractable: Yes
Thread Size: 4-40
Head Style: Slotted Recess
Fastened Screw Projection: 4.7 mm (0.19 in)
Installation: Flare-in
OP Thickness: 2.5 mm (0.1 in)
Knob Material: Aluminum
Unfastened Screw Projection: 1.5 mm (0.06 in)


47-10-102-15
Color: Bright
Knob Style: Smooth
Finish: Color
Series: Designer
Fully Retractable: Yes
Thread Size: 4-40
Head Style: Slotted Recess
Fastened Screw Projection: 4.7 mm (0.19 in)
Installation: Flare-in
OP Thickness: 2.5 mm (0.1 in)
Knob Material: Aluminum
Unfastened Screw Projection: 1.5 mm (0.06 in)


47-10-102-54
Color: Black
Knob Style: Knurled
Finish: Powder Coat
Series: Designer
Fully Retractable: Yes
Thread Size: 4-40
Head Style: Slotted Recess
Fastened Screw Projection: 4.7 mm (0.19 in)
Installation: Flare-in
OP Thickness: 2.5 mm (0.1 in)
Knob Material: Aluminum
Unfastened Screw Projection: 1.5 mm (0.06 in)


47-10-102-55
Color: Black
Knob Style: Smooth
Finish: Powder Coat
Series: Designer
Fully Retractable: Yes
Thread Size: 4-40
Head Style: Slotted Recess
Fastened Screw Projection: 4.7 mm (0.19 in)
Installation: Flare-in
OP Thickness: 2.5 mm (0.1 in)
Knob Material: Aluminum
Unfastened Screw Projection: 1.5 mm (0.06 in)


47-10-103-14
Color: Bright
Knob Style: Knurled
Finish: Color
Series: Designer
Fully Retractable: Yes
Thread Size: 4-40
Head Style: Slotted Recess
Fastened Screw Projection: 5.7 mm (0.22 in)
Installation: Flare-in
OP Thickness: 4 mm (0.16 in)
Knob Material: Aluminum
Unfastened Screw Projection: 2.5 mm (0.1 in)


47-10-103-15
Color: Bright
Knob Style: Smooth
Finish: Color
Series: Designer
Fully Retractable: Yes
Thread Size: 4-40
Head Style: Slotted Recess
Fastened Screw Projection: 5.7 mm (0.22 in)
Installation: Flare-in
OP Thickness: 4 mm (0.16 in)
Knob Material: Aluminum
Unfastened Screw Projection: 2.5 mm (0.1 in)


47-10-103-54
Color: Black
Knob Style: Knurled
Finish: Powder Coat
Series: Designer
Fully Retractable: Yes
Thread Size: 4-40
Head Style: Slotted Recess
Fastened Screw Projection: 5.7 mm (0.22 in)
Installation: Flare-in
OP Thickness: 4 mm (0.16 in)
Knob Material: Aluminum
Unfastened Screw Projection: 2.5 mm (0.1 in)


47-10-103-55
Color: Black
Knob Style: Smooth
Finish: Powder Coat
Series: Designer
Fully Retractable: Yes
Thread Size: 4-40
Head Style: Slotted Recess
Fastened Screw Projection: 5.7 mm (0.22 in)
Installation: Flare-in
OP Thickness: 4 mm (0.16 in)
Knob Material: Aluminum
Unfastened Screw Projection: 2.5 mm (0.1 in)


47-10-105-14
Color: Bright
Knob Style: Knurled
Finish: Color
Series: Designer
Fully Retractable: Yes
Thread Size: 4-40
Head Style: Slotted Recess
Fastened Screw Projection: 7.2 mm (0.28 in)
Installation: Flare-in
OP Thickness: 5.6 mm (0.22 in)
Knob Material: Aluminum
Unfastened Screw Projection: 4 mm (0.16 in)


47-10-105-15
Color: Bright
Knob Style: Smooth
Finish: Color
Series: Designer
Fully Retractable: Yes
Thread Size: 4-40
Head Style: Slotted Recess
Fastened Screw Projection: 7.2 mm (0.28 in)
Installation: Flare-in
OP Thickness: 5.6 mm (0.22 in)
Knob Material: Aluminum
Unfastened Screw Projection: 4 mm (0.16 in)


47-10-105-54
Color: Black
Knob Style: Knurled
Finish: Powder Coat
Series: Designer
Fully Retractable: Yes
Thread Size: 4-40
Head Style: Slotted Recess
Fastened Screw Projection: 7.2 mm (0.28 in)
Installation: Flare-in
OP Thickness: 5.6 mm (0.22 in)
Knob Material: Aluminum
Unfastened Screw Projection: 4 mm (0.16 in)


47-10-105-55
Color: Black
Knob Style: Smooth
Finish: Powder Coat
Series: Designer
Fully Retractable: Yes
Thread Size: 4-40
Head Style: Slotted Recess
Fastened Screw Projection: 7.2 mm (0.28 in)
Installation: Flare-in
OP Thickness: 5.6 mm (0.22 in)
Knob Material: Aluminum
Unfastened Screw Projection: 4 mm (0.16 in)


47-10-107-14
Color: Bright
Knob Style: Knurled
Finish: Color
Series: Designer
Fully Retractable: Yes
Thread Size: 4-40
Head Style: Slotted Recess
Fastened Screw Projection: 8.8 mm (0.35 in)
Installation: Flare-in
OP Thickness: 7.1 mm (0.28 in)
Knob Material: Aluminum
Unfastened Screw Projection: 5.6 mm (0.22 in)


47-10-107-15
Color: Bright
Knob Style: Smooth
Finish: Color
Series: Designer
Fully Retractable: Yes
Thread Size: 4-40
Head Style: Slotted Recess
Fastened Screw Projection: 8.8 mm (0.35 in)
Installation: Flare-in
OP Thickness: 7.1 mm (0.28 in)
Knob Material: Aluminum
Unfastened Screw Projection: 5.6 mm (0.22 in)


47-10-107-54
Color: Black
Knob Style: Knurled
Finish: Powder Coat
Series: Designer
Fully Retractable: Yes
Thread Size: 4-40
Head Style: Slotted Recess
Fastened Screw Projection: 8.8 mm (0.35 in)
Installation: Flare-in
OP Thickness: 7.1 mm (0.28 in)
Knob Material: Aluminum
Unfastened Screw Projection: 5.6 mm (0.22 in)


47-10-107-55
Color: Black
Knob Style: Smooth
Finish: Powder Coat
Series: Designer
Fully Retractable: Yes
Thread Size: 4-40
Head Style: Slotted Recess
Fastened Screw Projection: 8.8 mm (0.35 in)
Installation: Flare-in
OP Thickness: 7.1 mm (0.28 in)
Knob Material: Aluminum
Unfastened Screw Projection: 5.6 mm (0.22 in)

1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next