Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 1
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
No Additional Filters.
 

49-2
Access Restriction: No Restriction
Sealed: No
Finish: Zinc Plate, Bright chromate
Size Series: Large Size
Flush Handle: No
Door Thickness Range: 8 mm (0.31 in)
Gasketed: No
Grip Range: 8 mm (0.31 in)