Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 54
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3
  Next 

52-10-301-24
Color: Bright
Knob Style: Smooth
Fully Retractable: Yes
Thread Size: 4-40
Head Style: Slotted Recess
Fastened Screw Projection: 4.6 mm (0.18 in)
Installation: Flare-in
OP Thickness: 2.4 mm (0.09 in)


52-10-402-24
Color: Bright
Knob Style: Smooth
Fully Retractable: Yes
Thread Size: 6-32
Head Style: Slotted Recess
Fastened Screw Projection: 5.3 mm (0.21 in)
Installation: Flare-in
OP Thickness: 3.2 mm (0.13 in)


52-10-601-24
Color: Bright
Knob Style: Smooth
Fully Retractable: Yes
Thread Size: M3 X 0.5
Head Style: Slotted Recess
Fastened Screw Projection: 4.6 mm (0.18 in)
Installation: Flare-in
OP Thickness: 2.3 mm (0.09 in)


52-17-11-4
Color: Bright
Thread Size: 4-40
Fully Retractable: Yes
Fastened Screw Projection: 5.3 mm (0.21 in)
Head Style: Torx®/Slot Combination
OP Thickness: 2.4 mm (0.09 in)
Installation: Flare-in
Unfastened Screw Projection: 0.8 mm (0.03 in)
Knob Style: Knurled


52-17-51-4
Color: Bright
Thread Size: 4-40
Fully Retractable: Yes
Fastened Screw Projection: 5.3 mm (0.21 in)
Head Style: Torx®/Slot Combination
OP Thickness: 0.9 mm (0.04 in)
Installation: Press-in
Unfastened Screw Projection: 0.9 mm (0.04 in)
Knob Style: Knurled


52-17-53-4
Color: Bright
Thread Size: 4-40
Fully Retractable: Yes
Fastened Screw Projection: 6.8 mm (0.27 in)
Head Style: Torx®/Slot Combination
OP Thickness: 0.9 mm (0.04 in)
Installation: Press-in
Unfastened Screw Projection: 2.5 mm (0.1 in)
Knob Style: Knurled


52-18-11-4
Color: Bright
Thread Size: 4-40
Fully Retractable: Yes
Fastened Screw Projection: 5.3 mm (0.21 in)
Head Style: Torx®/Slot Combination
OP Thickness: 2.4 mm (0.09 in)
Installation: Flare-in
Unfastened Screw Projection: 0.8 mm (0.03 in)
Knob Style: Smooth


52-18-51-4
Color: Bright
Thread Size: 4-40
Fully Retractable: Yes
Fastened Screw Projection: 5.3 mm (0.21 in)
Head Style: Torx®/Slot Combination
OP Thickness: 0.9 mm (0.04 in)
Installation: Press-in
Unfastened Screw Projection: 0.9 mm (0.04 in)
Knob Style: Smooth


52-18-53-4
Color: Bright
Thread Size: 4-40
Fully Retractable: Yes
Fastened Screw Projection: 6.8 mm (0.27 in)
Head Style: Torx®/Slot Combination
OP Thickness: 0.9 mm (0.04 in)
Installation: Press-in
Unfastened Screw Projection: 2.5 mm (0.1 in)
Knob Style: Smooth


52-19-11-4
Color: Bright
Thread Size: 4-40
Fully Retractable: Yes
Fastened Screw Projection: 5.3 mm (0.21 in)
Head Style: Phillips/Slot Combination
OP Thickness: 2.4 mm (0.09 in)
Installation: Flare-in
Unfastened Screw Projection: 0.8 mm (0.03 in)
Knob Style: Knurled


52-19-51-4
Color: Bright
Thread Size: 4-40
Fully Retractable: Yes
Fastened Screw Projection: 5.3 mm (0.21 in)
Head Style: Phillips/Slot Combination
OP Thickness: 0.9 mm (0.04 in)
Installation: Press-in
Unfastened Screw Projection: 0.9 mm (0.04 in)
Knob Style: Knurled


52-19-53-4
Color: Bright
Thread Size: 4-40
Fully Retractable: Yes
Fastened Screw Projection: 6.8 mm (0.27 in)
Head Style: Phillips/Slot Combination
OP Thickness: 0.9 mm (0.04 in)
Installation: Press-in
Unfastened Screw Projection: 2.5 mm (0.1 in)
Knob Style: Knurled


52-1A-11-4
Color: Bright
Thread Size: 4-40
Fully Retractable: Yes
Fastened Screw Projection: 5.3 mm (0.21 in)
Head Style: Phillips/Slot Combination
OP Thickness: 2.4 mm (0.09 in)
Installation: Flare-in
Unfastened Screw Projection: 0.8 mm (0.03 in)
Knob Style: Smooth


52-1A-51-4
Color: Bright
Thread Size: 4-40
Fully Retractable: Yes
Fastened Screw Projection: 5.3 mm (0.21 in)
Head Style: Phillips/Slot Combination
OP Thickness: 0.9 mm (0.04 in)
Installation: Press-in
Unfastened Screw Projection: 0.9 mm (0.04 in)
Knob Style: Smooth


52-1A-53-4
Color: Bright
Thread Size: 4-40
Fully Retractable: Yes
Fastened Screw Projection: 6.8 mm (0.27 in)
Head Style: Phillips/Slot Combination
OP Thickness: 0.9 mm (0.04 in)
Installation: Press-in
Unfastened Screw Projection: 2.5 mm (0.1 in)
Knob Style: Smooth


52-27-21-4
Color: Bright
Thread Size: 6-32
Fully Retractable: Yes
Fastened Screw Projection: 6.8 mm (0.27 in)
Head Style: Torx®/Slot Combination
OP Thickness: 3.2 mm (0.13 in)
Installation: Flare-in
Unfastened Screw Projection: 1.8 mm (0.07 in)
Knob Style: Knurled


52-27-51-4
Color: Bright
Thread Size: 6-32
Fully Retractable: Yes
Fastened Screw Projection: 6.1 mm (0.24 in)
Head Style: Torx®/Slot Combination
OP Thickness: 0.9 mm (0.04 in)
Installation: Press-in
Unfastened Screw Projection: 0.9 mm (0.04 in)
Knob Style: Knurled


52-27-53-4
Color: Bright
Thread Size: 6-32
Fully Retractable: Yes
Fastened Screw Projection: 7.6 mm (0.3 in)
Head Style: Torx®/Slot Combination
OP Thickness: 0.9 mm (0.04 in)
Installation: Press-in
Unfastened Screw Projection: 2.5 mm (0.1 in)
Knob Style: Knurled


52-28-21-4
Color: Bright
Thread Size: 6-32
Fully Retractable: Yes
Fastened Screw Projection: 6.8 mm (0.27 in)
Head Style: Torx®/Slot Combination
OP Thickness: 3.2 mm (0.13 in)
Installation: Flare-in
Unfastened Screw Projection: 1.8 mm (0.07 in)
Knob Style: Smooth


52-28-51-4
Color: Bright
Thread Size: 6-32
Fully Retractable: Yes
Fastened Screw Projection: 6.1 mm (0.24 in)
Head Style: Torx®/Slot Combination
OP Thickness: 0.9 mm (0.04 in)
Installation: Press-in
Unfastened Screw Projection: 0.9 mm (0.04 in)
Knob Style: Smooth

1 | 2 | 3
  Next