Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 61
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4
  Next 

57-10-101-10
Access Restriction: Tool
Profile: Standard
Finish: Zinc plate, Chromate plus sealer
Spring: Smooth
Group: Spring Latches
Grip Range: 1.6-9.5 mm (0.06 - 0.37 in)
Head Style: Slotted Head
Pullup: 7.9 mm (0.31 in)
Mounting Style: Rivet


57-10-101-40
Access Restriction: Tool
Profile: Standard
Finish: Stainless steel, passivated
Spring: Smooth
Group: Spring Latches
Grip Range: 1.6-9.5 mm (0.06 - 0.37 in)
Head Style: Slotted Head
Pullup: 7.9 mm (0.31 in)
Mounting Style: Rivet


57-10-102-40
Access Restriction: Tool
Profile: Standard
Finish: Stainless steel, passivated
Spring: Smooth
Group: Spring Latches
Grip Range: 1.6-9.5 mm (0.06 - 0.37 in)
Head Style: Slotted Head
Pullup: 7.9 mm (0.31 in)
Mounting Style: Weld


57-10-102-50
Access Restriction: Tool
Profile: Standard
Finish: Copper plated
Spring: Smooth
Group: Spring Latches
Grip Range: 1.6-9.5 mm (0.06 - 0.37 in)
Head Style: Slotted Head
Pullup: 7.9 mm (0.31 in)
Mounting Style: Weld


57-10-103-10
Access Restriction: Tool
Profile: Standard
Finish: Zinc plate, Chromate plus sealer
Spring: Smooth
Group: Spring Latches
Grip Range: 6.4-14.3 mm (0.25 - 0.56 in)
Head Style: Slotted Head
Pullup: 7.9 mm (0.31 in)
Mounting Style: Rivet


57-10-111-10
Access Restriction: Tool
Profile: Standard
Finish: Zinc plate, Chromate plus sealer
Spring: Serrated
Group: Spring Latches
Grip Range: 1.6-9.5 mm (0.06 - 0.37 in)
Head Style: Slotted Head
Pullup: 7.9 mm (0.31 in)
Mounting Style: Rivet


57-10-112-50
Access Restriction: Tool
Profile: Standard
Finish: Copper plated
Spring: Serrated
Group: Spring Latches
Grip Range: 1.6-9.5 mm (0.06 - 0.37 in)
Head Style: Slotted Head
Pullup: 7.9 mm (0.31 in)
Mounting Style: Weld


57-10-114-50
Access Restriction: Tool
Profile: Standard
Finish: Copper plated
Spring: Serrated
Group: Spring Latches
Grip Range: 6.4-14.3 mm (0.25 - 0.56 in)
Head Style: Slotted Head
Pullup: 7.9 mm (0.31 in)
Mounting Style: Weld


57-10-201-10
Access Restriction: No Restriction
Profile: Standard
Finish: Zinc plate, Chromate plus sealer
Spring: Smooth
Group: Spring Latches
Grip Range: 1.6-9.5 mm (0.06 - 0.37 in)
Head Style: Knurled Knob
Pullup: 7.9 mm (0.31 in)
Mounting Style: Rivet


57-10-201-40
Access Restriction: No Restriction
Profile: Standard
Finish: Stainless steel, passivated
Spring: Smooth
Group: Spring Latches
Grip Range: 1.6-9.5 mm (0.06 - 0.37 in)
Head Style: Knurled Knob
Pullup: 7.9 mm (0.31 in)
Mounting Style: Rivet


57-10-202-40
Access Restriction: No Restriction
Profile: Standard
Finish: Stainless steel, passivated
Spring: Smooth
Group: Spring Latches
Grip Range: 1.6-9.5 mm (0.06 - 0.37 in)
Head Style: Knurled Knob
Pullup: 7.9 mm (0.31 in)
Mounting Style: Weld


57-10-202-50
Access Restriction: No Restriction
Profile: Standard
Finish: Copper plated
Spring: Smooth
Group: Spring Latches
Grip Range: 1.6-9.5 mm (0.06 - 0.37 in)
Head Style: Knurled Knob
Pullup: 7.9 mm (0.31 in)
Mounting Style: Weld


57-10-203-10
Access Restriction: No Restriction
Profile: Standard
Finish: Zinc plate, Chromate plus sealer
Spring: Smooth
Group: Spring Latches
Grip Range: 6.4-14.3 mm (0.25 - 0.56 in)
Head Style: Knurled Knob
Pullup: 7.9 mm (0.31 in)
Mounting Style: Rivet


57-10-211-10
Access Restriction: No Restriction
Profile: Standard
Finish: Zinc plate, Chromate plus sealer
Spring: Serrated
Group: Spring Latches
Grip Range: 1.6-9.5 mm (0.06 - 0.37 in)
Head Style: Knurled Knob
Pullup: 7.9 mm (0.31 in)
Mounting Style: Rivet


57-10-212-50
Access Restriction: No Restriction
Profile: Standard
Finish: Copper plated
Spring: Serrated
Group: Spring Latches
Grip Range: 1.6-9.5 mm (0.06 - 0.37 in)
Head Style: Knurled Knob
Pullup: 7.9 mm (0.31 in)
Mounting Style: Weld


57-10-213-10
Access Restriction: No Restriction
Profile: Standard
Finish: Zinc plate, Chromate plus sealer
Spring: Serrated
Group: Spring Latches
Grip Range: 6.4-14.3 mm (0.25 - 0.56 in)
Head Style: Knurled Knob
Pullup: 7.9 mm (0.31 in)
Mounting Style: Rivet


57-10-301-10
Access Restriction: No Restriction
Profile: Standard
Finish: Zinc plate, Chromate plus sealer
Spring: Smooth
Group: Spring Latches
Grip Range: 1.6-9.5 mm (0.06 - 0.37 in)
Head Style: T-Bar Head
Pullup: 7.9 mm (0.31 in)
Mounting Style: Rivet


57-10-311-10
Access Restriction: No Restriction
Profile: Standard
Finish: Zinc plate, Chromate plus sealer
Spring: Serrated
Group: Spring Latches
Grip Range: 1.6-9.5 mm (0.06 - 0.37 in)
Head Style: T-Bar Head
Pullup: 7.9 mm (0.31 in)
Mounting Style: Rivet


57-10-312-50
Access Restriction: No Restriction
Profile: Standard
Finish: Copper plated
Spring: Serrated
Group: Spring Latches
Grip Range: 1.6-9.5 mm (0.06 - 0.37 in)
Head Style: T-Bar Head
Pullup: 7.9 mm (0.31 in)
Mounting Style: Weld


57-10-401-10
Access Restriction: No Restriction
Profile: Standard
Finish: Zinc plate, Chromate plus sealer
Spring: Smooth
Group: Spring Latches
Door Thickness Range: 6.4 mm (0.25 in)
Head Style: Black Knob
Grip Range: 1.6-9.5 mm (0.06 - 0.37 in)
Mounting Style: Rivet
Pullup: 7.9 mm (0.31 in)

1 | 2 | 3 | 4
  Next