Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 4
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

5T-11-04-222-5
Finish: Zinc plate, Chromate plus sealer
Material: Stainless Steel
Head Style: Phillips/Slot Combination
Thread Size: 4-40
Installation: Flare-in
Fastened Screw Projection: 8.4 mm (0.33 in)
Material: Aluminum
OP Thickness: 1.5-3.2 mm (0.06 - 0.13 in)
Material: Carbon Steel
Unfastened Screw Projection: 5.9 mm (0.23 in)


5T-11-06-222-5
Finish: Zinc plate, Chromate plus sealer
Material: Stainless Steel
Head Style: Phillips/Slot Combination
Thread Size: 6-32
Installation: Flare-in
Fastened Screw Projection: 9.9 mm (0.39 in)
Material: Aluminum
OP Thickness: 1.5-3.2 mm (0.06 - 0.13 in)
Material: Carbon Steel
Unfastened Screw Projection: 6.6 mm (0.26 in)


5T-11-M3-222-5
Finish: Zinc plate, Chromate plus sealer
Material: Stainless Steel
Head Style: Phillips/Slot Combination
Thread Size: M3 X 0.5
Installation: Flare-in
Fastened Screw Projection: 8.4 mm (0.33 in)
Material: Aluminum
OP Thickness: 1.5-3.2 mm (0.06 - 0.13 in)
Material: Carbon Steel
Unfastened Screw Projection: 5.9 mm (0.23 in)


5T-11-M35-222-5
Finish: Zinc plate, Chromate plus sealer
Material: Stainless Steel
Head Style: Phillips/Slot Combination
Thread Size: M3.5 X 0.6
Installation: Flare-in
Fastened Screw Projection: 9.9 mm (0.39 in)
Material: Aluminum
OP Thickness: 1.5-3.2 mm (0.06 - 0.13 in)
Material: Carbon Steel
Unfastened Screw Projection: 6.6 mm (0.26 in)