Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 1
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
No Additional Filters.
 

60-10-101-12
Access Restriction: Tool
Hand Tool: Hand
Low Profile: No
Grip Range: 1.9 mm (0.07 in)
Panel Thickness: 1.3 mm (0.05 in)