Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 12
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

61-1-1-0
Access Restriction: No Restriction
Finish: Nickel Plated
Flush Handle: No
Gasketed: No
Sealed: No
Style: Steel L Handle
Grip Range: 44.5 mm (1.75 in)


61-1-4-0
Access Restriction: No Restriction
Finish: Nickel Plated
Flush Handle: No
Gasketed: No
Sealed: No
Style: Steel L Handle
Grip Range: 25 mm (0.98 in)


61-1-7-0
Access Restriction: No Restriction
Finish: Nickel Plated
Flush Handle: No
Gasketed: No
Sealed: No
Style: Steel L Handle
Grip Range: 32 mm (1.26 in)


61-10-1-0
Access Restriction: No Restriction
Finish: Nickel Plated
Flush Handle: No
Gasketed: No
Head Style: Slotted Recess
Sealed: No
Grip Range: 25 mm (0.98 in)


61-10-102-11
Access Restriction: No Restriction
Material: Plastic
Color: Black
Sealed: No
Flush Handle: No
Style: Knob
Gasketed: No
Grip Range: 12.5 mm (0.49 in)


61-10-104-11
Access Restriction: No Restriction
Material: Plastic
Color: Black
Sealed: No
Flush Handle: No
Style: Knob
Gasketed: No
Grip Range: 25 mm (0.98 in)


61-10-107-11
Access Restriction: No Restriction
Material: Plastic
Color: Black
Sealed: No
Flush Handle: No
Style: Knob
Gasketed: No
Grip Range: 44.5 mm (1.75 in)


61-10-2-0
Access Restriction: No Restriction
Finish: Nickel Plated
Flush Handle: No
Gasketed: No
Head Style: Slotted Recess
Sealed: No
Grip Range: 38 mm (1.5 in)


61-10-3-0
Access Restriction: No Restriction
Finish: Nickel Plated
Flush Handle: No
Gasketed: No
Head Style: Slotted Recess
Sealed: No
Grip Range: 57 mm (2.24 in)


61-10-4-0
Access Restriction: No Restriction
Finish: Nickel Plated
Flush Handle: No
Gasketed: No
Head Style: Slotted Recess
Sealed: No
Grip Range: 19 mm (0.75 in)


61-10-6-0
Access Restriction: No Restriction
Finish: Nickel Plated
Flush Handle: No
Gasketed: No
Head Style: Slotted Recess
Sealed: No
Grip Range: 12.5 mm (0.49 in)


61-10-7-0
Access Restriction: No Restriction
Finish: Nickel Plated
Flush Handle: No
Gasketed: No
Head Style: Slotted Recess
Sealed: No
Grip Range: 32 mm (1.26 in)