Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 89
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4 | 5
  Next 

62-10-11
Finish: Chrome Plated
Operation: Hand Operated
Finish Texture: Polished
Size Series: Small Size
Gasketed: No
Door Thickness Range: 6 mm (0.24 in)
Group: Lift and Turn® Latches
Grip Range: 42-52 mm (1.65 - 2.05 in)
Latch Assembled: No


62-10-12
Finish: Brushed Finish
Operation: Hand Operated
Finish: Chrome Plated
Size Series: Small Size
Gasketed: No
Door Thickness Range: 6 mm (0.24 in)
Group: Lift and Turn® Latches
Grip Range: 42-52 mm (1.65 - 2.05 in)
Latch Assembled: No


62-10-13
Finish: Natural with Chemical Protective Film
Operation: Hand Operated
Gasketed: No
Size Series: Small Size
Group: Lift and Turn® Latches
Door Thickness Range: 6 mm (0.24 in)
Latch Assembled: No
Grip Range: 42-52 mm (1.65 - 2.05 in)


62-10-15
Color: Black
Material: Die Cast Zinc
Finish: Powder Coat
Operation: Hand Operated
Gasketed: No
Size Series: Small Size
Group: Lift and Turn® Latches
Door Thickness Range: 6 mm (0.24 in)
Latch Assembled: No
Grip Range: 42-52 mm (1.65 - 2.05 in)


62-10-21
Finish: Chrome Plated
Operation: Hand Operated
Finish Texture: Polished
Size Series: Small Size
Gasketed: No
Door Thickness Range: 6 mm (0.24 in)
Group: Lift and Turn® Latches
Grip Range: 32-42 mm (1.26 - 1.65 in)
Latch Assembled: No


62-10-22
Finish: Brushed Finish
Operation: Hand Operated
Finish: Chrome Plated
Size Series: Small Size
Gasketed: No
Door Thickness Range: 6 mm (0.24 in)
Group: Lift and Turn® Latches
Grip Range: 32-42 mm (1.26 - 1.65 in)
Latch Assembled: No


62-10-23
Finish: Natural with Chemical Protective Film
Operation: Hand Operated
Gasketed: No
Size Series: Small Size
Group: Lift and Turn® Latches
Door Thickness Range: 6 mm (0.24 in)
Latch Assembled: No
Grip Range: 32-42 mm (1.26 - 1.65 in)


62-10-25
Color: Black
Material: Die Cast Zinc
Finish: Powder Coat
Operation: Hand Operated
Gasketed: No
Size Series: Small Size
Group: Lift and Turn® Latches
Door Thickness Range: 6 mm (0.24 in)
Latch Assembled: No
Grip Range: 32-42 mm (1.26 - 1.65 in)


62-10-31
Finish: Chrome Plated
Operation: Hand Operated
Finish Texture: Polished
Size Series: Small Size
Gasketed: No
Door Thickness Range: 6 mm (0.24 in)
Group: Lift and Turn® Latches
Grip Range: 22-32 mm (0.87 - 1.26 in)
Latch Assembled: No


62-10-32
Finish: Brushed Finish
Operation: Hand Operated
Finish: Chrome Plated
Size Series: Small Size
Gasketed: No
Door Thickness Range: 6 mm (0.24 in)
Group: Lift and Turn® Latches
Grip Range: 22-32 mm (0.87 - 1.26 in)
Latch Assembled: No


62-10-33
Finish: Natural with Chemical Protective Film
Operation: Hand Operated
Gasketed: No
Size Series: Small Size
Group: Lift and Turn® Latches
Door Thickness Range: 6 mm (0.24 in)
Latch Assembled: No
Grip Range: 22-32 mm (0.87 - 1.26 in)


62-10-35
Color: Black
Material: Die Cast Zinc
Finish: Powder Coat
Operation: Hand Operated
Gasketed: No
Size Series: Small Size
Group: Lift and Turn® Latches
Door Thickness Range: 6 mm (0.24 in)
Latch Assembled: No
Grip Range: 22-32 mm (0.87 - 1.26 in)


62-10-503-10
Finish: Chrome Plated
Operation: Hand Operated
Finish Texture: Polished
Size Series: Heavy Duty Size
Gasketed: Yes
Door Thickness Range: 16 mm (0.63 in)
Group: Lift and Turn® Latches
Grip Range: 57-89 mm (2.24 - 3.5 in)
Latch Assembled: No


62-10-603-10
Finish: Chrome Plated
Operation: Hand Operated
Finish Texture: Polished
Size Series: Large Size
Gasketed: Yes
Door Thickness Range: 9.5 mm (0.37 in)
Group: Lift and Turn® Latches
Grip Range: 35-67 mm (1.38 - 2.64 in)
Latch Assembled: No


62-10-603-20
Finish: Brushed Finish
Operation: Hand Operated
Finish: Chrome Plated
Size Series: Large Size
Gasketed: Yes
Door Thickness Range: 9.5 mm (0.37 in)
Group: Lift and Turn® Latches
Grip Range: 35-67 mm (1.38 - 2.64 in)
Latch Assembled: No


62-10-801-20
Access Restriction: No Restriction
Operation: Hand Operated
Finish: Brushed Finish
Profile: Flush
Finish: Chrome Plated
Size Series: Large Size
Gasketed: No
Door Thickness Range: 6 mm (0.24 in)
Group: Lift and Turn® Latches
Grip Range: 70-111 mm (2.76 - 4.37 in)
Latch Assembled: No


62-10-811-20
Access Restriction: Key Locking
Operation: Hand Operated
Finish: Brushed Finish
Profile: Flush
Finish: Chrome Plated
Size Series: Large Size
Gasketed: No
Door Thickness Range: 6 mm (0.24 in)
Group: Lift and Turn® Latches
Grip Range: 70-111 mm (2.76 - 4.37 in)
Latch Assembled: No


62-20-11
Finish: Chrome Plated
Operation: Hand Operated
Finish Texture: Polished
Size Series: Miniature Size
Gasketed: No
Door Thickness Range: 5 mm (0.2 in)
Group: Lift and Turn® Latches
Grip Range: 28-34 mm (1.1 - 1.34 in)
Latch Assembled: No


62-20-13
Finish: Natural with Chemical Protective Film
Operation: Hand Operated
Gasketed: No
Size Series: Miniature Size
Group: Lift and Turn® Latches
Door Thickness Range: 5 mm (0.2 in)
Latch Assembled: No
Grip Range: 28-34 mm (1.1 - 1.34 in)


62-20-15
Color: Black
Material: Die Cast Zinc
Finish: Powder Coat
Operation: Hand Operated
Gasketed: No
Size Series: Miniature Size
Group: Lift and Turn® Latches
Door Thickness Range: 5 mm (0.2 in)
Latch Assembled: No
Grip Range: 28-34 mm (1.1 - 1.34 in)

1 | 2 | 3 | 4 | 5
  Next