Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 83
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4 | 5
  Next 

64-01-10
Access Restriction: No Restriction
Hand Tool: Hand
Low Profile: Yes
Grip Range: 3.2 mm (0.13 in)
Panel Thickness: 1.6 mm (0.06 in)


64-10-111-50
Access Restriction: No Restriction
Finish: Brushed Finish
Hand Tool: Hand
Low Profile: Yes
Series: 100 Series
Grip Range: 1.2-2 mm (0.05 - 0.08 in)
Panel Thickness: 3.7 mm (0.15 in)


64-10-113-50
Access Restriction: No Restriction
Finish: Brushed Finish
Hand Tool: Hand
Low Profile: Yes
Series: 100 Series
Grip Range: 2.8-3.6 mm (0.11 - 0.14 in)
Panel Thickness: 3.7 mm (0.15 in)


64-10-113-55
Access Restriction: No Restriction
Hand Tool: Hand
Low Profile: Yes
Series: 100 Series
Grip Range: 2.8-3.6 mm (0.11 - 0.14 in)
Panel Thickness: 3.7 mm (0.15 in)


64-10-114-50
Access Restriction: No Restriction
Finish: Brushed Finish
Hand Tool: Hand
Low Profile: Yes
Series: 100 Series
Grip Range: 6-6.7 mm (0.24 - 0.26 in)
Panel Thickness: 3.9-7.3 mm (0.15 - 0.29 in)


64-10-114-55
Access Restriction: No Restriction
Hand Tool: Hand
Low Profile: Yes
Series: 100 Series
Grip Range: 6-6.7 mm (0.24 - 0.26 in)
Panel Thickness: 3.9-7.3 mm (0.15 - 0.29 in)


64-10-115-50
Access Restriction: No Restriction
Grip Range: 12.3-13.1 mm (0.48 - 0.52 in)
Finish: Brushed Finish
Grip Range: 12.3-13.1 mm (0.48 - 0.52 in)
Hand Tool: Hand
Panel Thickness: 11.1-14.6 mm (0.44 - 0.57 in)
Low Profile: Yes
Panel Thickness: 18.6-22 mm (0.73 - 0.87 in)
Series: 100 Series


64-10-115-55
Access Restriction: No Restriction
Grip Range: 12.3-13.1 mm (0.48 - 0.52 in)
Hand Tool: Hand
Grip Range: 12.3-13.1 mm (0.48 - 0.52 in)
Low Profile: Yes
Panel Thickness: 11.1-14.6 mm (0.44 - 0.57 in)
Series: 100 Series
Panel Thickness: 18.6-22 mm (0.73 - 0.87 in)


64-10-116-50
Access Restriction: No Restriction
Grip Range: 18.6-19.4 mm (0.73 - 0.76 in)
Finish: Brushed Finish
Grip Range: 18.6-19.4 mm (0.73 - 0.76 in)
Hand Tool: Hand
Panel Thickness: 11.1-14.6 mm (0.44 - 0.57 in)
Low Profile: Yes
Panel Thickness: 18.6-22 mm (0.73 - 0.87 in)
Series: 100 Series


64-10-116-55
Access Restriction: No Restriction
Grip Range: 18.6-19.4 mm (0.73 - 0.76 in)
Hand Tool: Hand
Grip Range: 18.6-19.4 mm (0.73 - 0.76 in)
Low Profile: Yes
Panel Thickness: 11.1-14.6 mm (0.44 - 0.57 in)
Series: 100 Series
Panel Thickness: 18.6-22 mm (0.73 - 0.87 in)


64-10-124-50
Access Restriction: No Restriction
Finish: Brushed Finish
Hand Tool: Hand
Low Profile: Yes
Series: 100 Series
Grip Range: 6-6.7 mm (0.24 - 0.26 in)
Panel Thickness: 3.7 mm (0.15 in)


64-10-124-55
Access Restriction: No Restriction
Hand Tool: Hand
Low Profile: Yes
Series: 100 Series
Grip Range: 6-6.7 mm (0.24 - 0.26 in)
Panel Thickness: 3.7 mm (0.15 in)


64-10-125-50
Access Restriction: No Restriction
Finish: Brushed Finish
Hand Tool: Hand
Low Profile: Yes
Series: 100 Series
Grip Range: 12.3-13.1 mm (0.48 - 0.52 in)
Panel Thickness: 3.7 mm (0.15 in)


64-10-125-55
Access Restriction: No Restriction
Hand Tool: Hand
Low Profile: Yes
Series: 100 Series
Grip Range: 12.3-13.1 mm (0.48 - 0.52 in)
Panel Thickness: 3.7 mm (0.15 in)


64-10-126-50
Access Restriction: No Restriction
Finish: Brushed Finish
Hand Tool: Hand
Low Profile: Yes
Series: 100 Series
Grip Range: 18.6-19.4 mm (0.73 - 0.76 in)
Panel Thickness: 3.7 mm (0.15 in)


64-10-126-55
Access Restriction: No Restriction
Hand Tool: Hand
Low Profile: Yes
Series: 100 Series
Grip Range: 18.6-19.4 mm (0.73 - 0.76 in)
Panel Thickness: 3.7 mm (0.15 in)


64-10-133-50
Access Restriction: No Restriction
Finish: Brushed Finish
Hand Tool: Hand
Low Profile: Yes
Series: 100 Series
Grip Range: 2.8-3.6 mm (0.11 - 0.14 in)
Panel Thickness: 3.9-7.3 mm (0.15 - 0.29 in)


64-10-133-55
Access Restriction: No Restriction
Hand Tool: Hand
Low Profile: Yes
Series: 100 Series
Grip Range: 2.8-3.6 mm (0.11 - 0.14 in)
Panel Thickness: 3.9-7.3 mm (0.15 - 0.29 in)


64-10-135-50
Access Restriction: No Restriction
Finish: Brushed Finish
Hand Tool: Hand
Low Profile: Yes
Series: 100 Series
Grip Range: 12.3-13.1 mm (0.48 - 0.52 in)
Panel Thickness: 3.9-7.3 mm (0.15 - 0.29 in)


64-10-135-55
Access Restriction: No Restriction
Hand Tool: Hand
Low Profile: Yes
Series: 100 Series
Grip Range: 12.3-13.1 mm (0.48 - 0.52 in)
Panel Thickness: 3.9-7.3 mm (0.15 - 0.29 in)

1 | 2 | 3 | 4 | 5
  Next