Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 5
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

67-10
Installation Style: Screw Mount
Pull Finish: Black Powder Coated
Pull Standard: Metric
Series: 10 Series
Size Series: Small Size


67-25
Installation Style: Screw Mount
Pull Finish: Black Powder Coated
Pull Standard: Metric
Series: 20 Series
Size Series: Medium Size


67-27
Installation Style: Screw Mount
Pull Finish: Silver Powder Coated
Pull Standard: Metric
Series: 20 Series
Size Series: Medium Size


67-45
Installation Style: Screw Mount
Pull Finish: Black Powder Coated
Pull Standard: Metric
Series: 40 Series
Size Series: Large Size


67-47
Installation Style: Screw Mount
Pull Finish: Silver Powder Coated
Pull Standard: Metric
Series: 40 Series
Size Series: Large Size