Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 19
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

68-10-101-10
Access Restriction: No Restriction
Sealed: No
Finish: Chemical Protective Film
Size Series: Medium Size
Flush Handle: No
Door Thickness Range: 19.1 mm (0.75 in)
Gasketed: No
Grip Range: 3.2-25.4 mm (0.13 - 1 in)
Handle Style: T-Handle
Grip Range: 25.4-50.8 mm (1 - 2 in)
Latching Points: Single-point latching.


68-10-101-20
Access Restriction: No Restriction
Sealed: No
Finish: Chrome Plated
Size Series: Medium Size
Flush Handle: No
Door Thickness Range: 19.1 mm (0.75 in)
Gasketed: No
Grip Range: 3.2-25.4 mm (0.13 - 1 in)
Handle Style: T-Handle
Grip Range: 25.4-50.8 mm (1 - 2 in)
Latching Points: Single-point latching.


68-10-301-10
Access Restriction: No Restriction
Sealed: No
Finish: Zinc Plate, Bright chromate
Size Series: Medium Size
Flush Handle: No
Door Thickness Range: 19.1 mm (0.75 in)
Gasketed: No
Grip Range: 1.6-19.8 mm (0.06 - 0.78 in)
Handle Style: T-Handle
Grip Range: 27-45.2 mm (1.06 - 1.78 in)
Latching Points: Three-point latching.


68-10-301-20
Access Restriction: No Restriction
Sealed: No
Finish: Chrome Plated
Size Series: Medium Size
Flush Handle: No
Door Thickness Range: 19.1 mm (0.75 in)
Gasketed: No
Grip Range: 1.6-19.8 mm (0.06 - 0.78 in)
Handle Style: T-Handle
Grip Range: 27-45.2 mm (1.06 - 1.78 in)
Latching Points: Three-point latching.


68-10-302-10
Access Restriction: No Restriction
Latching Points: Three-point latching.
Finish: Zinc Plate, Bright chromate
Sealed: No
Flush Handle: No
Size Series: Medium Size
Gasketed: No
Door Thickness Range: 19.1 mm (0.75 in)
Handle Style: T-Handle
Grip Range: 14.3-32.5 mm (0.56 - 1.28 in)


68-10-302-20
Access Restriction: No Restriction
Latching Points: Three-point latching.
Finish: Chrome Plated
Sealed: No
Flush Handle: No
Size Series: Medium Size
Gasketed: No
Door Thickness Range: 19.1 mm (0.75 in)
Handle Style: T-Handle
Grip Range: 14.3-32.5 mm (0.56 - 1.28 in)


68-10-401-10
Access Restriction: No Restriction
Sealed: No
Finish: Chemical Protective Film
Size Series: Medium Size
Flush Handle: No
Door Thickness Range: 19.1 mm (0.75 in)
Gasketed: No
Grip Range: 3.2-25.4 mm (0.13 - 1 in)
Handle Style: T-Handle
Grip Range: 25.4-50.8 mm (1 - 2 in)
Latching Points: Inside/outside handle.


68-20-101-10
Access Restriction: No Restriction
Handle Style: Bail Handle Style
Finish: Zinc Plate, Bright chromate
Sealed: No
Flush Handle: No
Grip Range: 3.2-25.4 mm (0.13 - 1 in)
Gasketed: No
Grip Range: 25.4-50.8 mm (1 - 2 in)


68-20-101-20
Access Restriction: No Restriction
Handle Style: Bail Handle Style
Finish: Chrome Plated
Sealed: No
Flush Handle: No
Grip Range: 3.2-25.4 mm (0.13 - 1 in)
Gasketed: No
Grip Range: 25.4-50.8 mm (1 - 2 in)


68-50-301-10
Access Restriction: No Restriction
Sealed: No
Finish: Chemical Protective Film
Size Series: Small Size
Flush Handle: No
Door Thickness Range: 11.5 mm (0.45 in)
Gasketed: No
Grip Range: 12.7 mm (0.5 in)
Handle Style: T-Handle
Grip Range: 25.4-38 mm (1 - 1.5 in)


68-50-301-20
Access Restriction: No Restriction
Sealed: No
Finish: Chrome Plated
Size Series: Small Size
Flush Handle: No
Door Thickness Range: 11.5 mm (0.45 in)
Gasketed: No
Grip Range: 12.7 mm (0.5 in)
Handle Style: T-Handle
Grip Range: 25.4-38 mm (1 - 1.5 in)


68-50-302-10
Access Restriction: No Restriction
Sealed: No
Finish: Chemical Protective Film
Size Series: Small Size
Flush Handle: No
Door Thickness Range: 11.5 mm (0.45 in)
Gasketed: No
Grip Range: 12.7-25.4 mm (0.5 - 1 in)
Handle Style: T-Handle


68-50-302-20
Access Restriction: No Restriction
Sealed: No
Finish: Chrome Plated
Size Series: Small Size
Flush Handle: No
Door Thickness Range: 11.5 mm (0.45 in)
Gasketed: No
Grip Range: 12.7-25.4 mm (0.5 - 1 in)
Handle Style: T-Handle


68-70-301-10
Access Restriction: No Restriction
Sealed: No
Finish: Chemical Protective Film
Size Series: Large Size
Flush Handle: No
Grip Range: 19 mm (0.75 in)
Gasketed: No
Grip Range: 25.4-57 mm (1 - 2.24 in)
Handle Style: T-Handle


68-70-301-20
Access Restriction: No Restriction
Sealed: No
Finish: Chrome Plated
Size Series: Large Size
Flush Handle: No
Grip Range: 19 mm (0.75 in)
Gasketed: No
Grip Range: 25.4-57 mm (1 - 2.24 in)
Handle Style: T-Handle


68-70-302-10
Access Restriction: No Restriction
Handle Style: T-Handle
Finish: Chemical Protective Film
Sealed: No
Flush Handle: No
Size Series: Large Size
Gasketed: No
Grip Range: 6.4-38 mm (0.25 - 1.5 in)


68-70-302-20
Access Restriction: No Restriction
Handle Style: T-Handle
Finish: Chrome Plated
Sealed: No
Flush Handle: No
Size Series: Large Size
Gasketed: No
Grip Range: 6.4-38 mm (0.25 - 1.5 in)


68-80-302-10
Access Restriction: No Restriction
Handle Style: Bail Handle Style
Finish: Zinc Plate, Bright chromate
Sealed: No
Flush Handle: No
Size Series: Large Size
Gasketed: No
Grip Range: 16-36.5 mm (0.63 - 1.44 in)


68-80-302-20
Access Restriction: No Restriction
Handle Style: Bail Handle Style
Finish: Chrome Plated
Sealed: No
Flush Handle: No
Size Series: Large Size
Gasketed: No
Grip Range: 16-36.5 mm (0.63 - 1.44 in)