Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 3
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

69-10-301-11
Access Restriction: No Restriction
Pawl Style: Normal
Color: Black
Sealed: No
Flush Handle: No
Door Thickness Range: 4.75 mm (0.19 in)
Gasketed: No
Grip Range: 4-18.3 mm (0.16 - 0.72 in)
Material: Plastic
Grip Range: 15-28.2 mm (0.59 - 1.11 in)


69-10-401-11
Access Restriction: No Restriction
Pawl Style: Normal
Color: Black
Sealed: No
Flush Handle: No
Door Thickness Range: 6.35 mm (0.25 in)
Gasketed: No
Grip Range: 3.2-20.6 mm (0.13 - 0.81 in)
Material: Plastic
Grip Range: 15.9-33.3 mm (0.63 - 1.31 in)


69-10-501-11
Access Restriction: No Restriction
Pawl Style: Normal
Color: Black
Sealed: No
Flush Handle: No
Door Thickness Range: 12.7 mm (0.5 in)
Gasketed: No
Grip Range: 4.8-36.5 mm (0.19 - 1.44 in)
Material: Plastic
Grip Range: 30.2-61.9 mm (1.19 - 2.44 in)