Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 963
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next 

81-11-060-16
Finish: Zinc plate, Chromate plus sealer
Size Series: Small Size
Stud Head Style: Slotted Recess
Type: Stud
Stud Length (L): 6.2 mm (0.24 in)


81-11-080-16
Finish: Zinc plate, Chromate plus sealer
Size Series: Small Size
Stud Head Style: Slotted Recess
Type: Stud
Stud Length (L): 6.7 mm (0.26 in)


81-11-100-16
Finish: Zinc plate, Chromate plus sealer
Size Series: Small Size
Stud Head Style: Slotted Recess
Type: Stud
Stud Length (L): 7.2 mm (0.28 in)


81-11-120-16
Finish: Zinc plate, Chromate plus sealer
Size Series: Small Size
Stud Head Style: Slotted Recess
Type: Stud
Stud Length (L): 7.8 mm (0.31 in)


81-11-140-16
Finish: Zinc plate, Chromate plus sealer
Size Series: Small Size
Stud Head Style: Slotted Recess
Type: Stud
Stud Length (L): 8.3 mm (0.33 in)


81-11-160-16
Finish: Zinc plate, Chromate plus sealer
Size Series: Small Size
Stud Head Style: Slotted Recess
Type: Stud
Stud Length (L): 8.8 mm (0.35 in)


81-11-180-16
Finish: Zinc plate, Chromate plus sealer
Size Series: Small Size
Stud Head Style: Slotted Recess
Type: Stud
Stud Length (L): 9.3 mm (0.37 in)


81-11-200-16
Finish: Zinc plate, Chromate plus sealer
Size Series: Small Size
Stud Head Style: Slotted Recess
Type: Stud
Stud Length (L): 9.8 mm (0.39 in)


81-11-220-16
Finish: Zinc plate, Chromate plus sealer
Size Series: Small Size
Stud Head Style: Slotted Recess
Type: Stud
Stud Length (L): 10.3 mm (0.41 in)


81-11-240-16
Finish: Zinc plate, Chromate plus sealer
Size Series: Small Size
Stud Head Style: Slotted Recess
Type: Stud
Stud Length (L): 10.8 mm (0.43 in)


81-11-260-16
Finish: Zinc plate, Chromate plus sealer
Size Series: Small Size
Stud Head Style: Slotted Recess
Type: Stud
Stud Length (L): 11 mm (0.43 in)


81-11-280-16
Finish: Zinc plate, Chromate plus sealer
Size Series: Small Size
Stud Head Style: Slotted Recess
Type: Stud
Stud Length (L): 11.8 mm (0.46 in)


81-11-300-16
Finish: Zinc plate, Chromate plus sealer
Size Series: Small Size
Stud Head Style: Slotted Recess
Type: Stud
Stud Length (L): 12.3 mm (0.48 in)


81-11-320-16
Finish: Zinc plate, Chromate plus sealer
Size Series: Small Size
Stud Head Style: Slotted Recess
Type: Stud
Stud Length (L): 12.8 mm (0.5 in)


81-12-060-16
Finish: Zinc plate, Chromate plus sealer
Size Series: Small Size
Stud Head Style: Wing Head Recess
Type: Stud
Stud Length (L): 6.2 mm (0.24 in)


81-12-080-16
Finish: Zinc plate, Chromate plus sealer
Size Series: Small Size
Stud Head Style: Wing Head Recess
Type: Stud
Stud Length (L): 6.7 mm (0.26 in)


81-12-100-16
Finish: Zinc plate, Chromate plus sealer
Size Series: Small Size
Stud Head Style: Wing Head Recess
Type: Stud
Stud Length (L): 7.2 mm (0.28 in)


81-12-120-16
Finish: Zinc plate, Chromate plus sealer
Size Series: Small Size
Stud Head Style: Wing Head Recess
Type: Stud
Stud Length (L): 7.8 mm (0.31 in)


81-12-140-16
Finish: Zinc plate, Chromate plus sealer
Size Series: Small Size
Stud Head Style: Wing Head Recess
Type: Stud
Stud Length (L): 8.3 mm (0.33 in)


81-12-160-16
Finish: Zinc plate, Chromate plus sealer
Size Series: Small Size
Stud Head Style: Wing Head Recess
Type: Stud
Stud Length (L): 8.8 mm (0.35 in)

1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next