Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 279
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next 

09-11-102-11
Head Style: Slotted Recess
Head Diameter: 9 mm (0.35 in)
Material: Steel
Length: 10.7 mm (0.42 in)
Size Series: Small Size
Material Thickness: 1.3-3.2 mm (0.05 - 0.13 in)
Type: Screw
Max Outer Panel Thickness: 0.9 mm (0.04 in)


09-11-102-26
Head Style: Slotted Recess
Head Diameter: 9 mm (0.35 in)
Material: Stainless Steel
Length: 10.7 mm (0.42 in)
Size Series: Small Size
Material Thickness: 1.3-3.2 mm (0.05 - 0.13 in)
Type: Screw
Max Outer Panel Thickness: 0.9 mm (0.04 in)


09-11-103-11
Head Style: Slotted Recess
Head Diameter: 9 mm (0.35 in)
Material: Steel
Length: 10.7 mm (0.42 in)
Size Series: Small Size
Material Thickness: 2.5-3.2 mm (0.1 - 0.13 in)
Type: Screw
Max Outer Panel Thickness: 2.2 mm (0.09 in)


09-11-103-26
Head Style: Slotted Recess
Head Diameter: 9 mm (0.35 in)
Material: Stainless Steel
Length: 10.7 mm (0.42 in)
Size Series: Small Size
Material Thickness: 2.5-3.2 mm (0.1 - 0.13 in)
Type: Screw
Max Outer Panel Thickness: 2.2 mm (0.09 in)


09-11-202-11
Head Style: Slotted Recess
Head Diameter: 9 mm (0.35 in)
Material: Steel
Length: 13.9 mm (0.55 in)
Size Series: Small Size
Material Thickness: 1.3-6.4 mm (0.05 - 0.25 in)
Type: Screw
Max Outer Panel Thickness: 0.9 mm (0.04 in)


09-11-202-26
Head Style: Slotted Recess
Head Diameter: 9 mm (0.35 in)
Material: Stainless Steel
Length: 13.9 mm (0.55 in)
Size Series: Small Size
Material Thickness: 1.3-6.4 mm (0.05 - 0.25 in)
Type: Screw
Max Outer Panel Thickness: 0.9 mm (0.04 in)


09-11-203-11
Head Style: Slotted Recess
Head Diameter: 9 mm (0.35 in)
Material: Steel
Length: 13.9 mm (0.55 in)
Size Series: Small Size
Material Thickness: 2.5-6.4 mm (0.1 - 0.25 in)
Type: Screw
Max Outer Panel Thickness: 2.2 mm (0.09 in)


09-11-203-26
Head Style: Slotted Recess
Head Diameter: 9 mm (0.35 in)
Material: Stainless Steel
Length: 13.9 mm (0.55 in)
Size Series: Small Size
Material Thickness: 2.5-6.4 mm (0.1 - 0.25 in)
Type: Screw
Max Outer Panel Thickness: 2.2 mm (0.09 in)


09-11-204-11
Head Style: Slotted Recess
Head Diameter: 9 mm (0.35 in)
Material: Steel
Length: 13.9 mm (0.55 in)
Size Series: Small Size
Material Thickness: 3.8-6.4 mm (0.15 - 0.25 in)
Type: Screw
Max Outer Panel Thickness: 3.4 mm (0.13 in)


09-11-204-26
Head Style: Slotted Recess
Head Diameter: 9 mm (0.35 in)
Material: Stainless Steel
Length: 13.9 mm (0.55 in)
Size Series: Small Size
Material Thickness: 3.8-6.4 mm (0.15 - 0.25 in)
Type: Screw
Max Outer Panel Thickness: 3.4 mm (0.13 in)


09-11-205-11
Head Style: Slotted Recess
Head Diameter: 9 mm (0.35 in)
Material: Steel
Length: 13.9 mm (0.55 in)
Size Series: Small Size
Material Thickness: 5.1-6.4 mm (0.2 - 0.25 in)
Type: Screw
Max Outer Panel Thickness: 4.7 mm (0.19 in)


09-11-205-26
Head Style: Slotted Recess
Head Diameter: 9 mm (0.35 in)
Material: Stainless Steel
Length: 13.9 mm (0.55 in)
Size Series: Small Size
Material Thickness: 5.1-6.4 mm (0.2 - 0.25 in)
Type: Screw
Max Outer Panel Thickness: 4.7 mm (0.19 in)


09-11-302-11
Head Style: Slotted Recess
Head Diameter: 9 mm (0.35 in)
Material: Steel
Length: 17.1 mm (0.67 in)
Size Series: Small Size
Material Thickness: 1.3-9.5 mm (0.05 - 0.37 in)
Type: Screw
Max Outer Panel Thickness: 0.9 mm (0.04 in)


09-11-302-26
Head Style: Slotted Recess
Head Diameter: 9 mm (0.35 in)
Material: Stainless Steel
Length: 17.1 mm (0.67 in)
Size Series: Small Size
Material Thickness: 1.3-9.5 mm (0.05 - 0.37 in)
Type: Screw
Max Outer Panel Thickness: 0.9 mm (0.04 in)


09-11-303-11
Head Style: Slotted Recess
Head Diameter: 9 mm (0.35 in)
Material: Steel
Length: 17.1 mm (0.67 in)
Size Series: Small Size
Material Thickness: 2.5-9.5 mm (0.1 - 0.37 in)
Type: Screw
Max Outer Panel Thickness: 2.2 mm (0.09 in)


09-11-303-26
Head Style: Slotted Recess
Head Diameter: 9 mm (0.35 in)
Material: Stainless Steel
Length: 17.1 mm (0.67 in)
Size Series: Small Size
Material Thickness: 2.5-9.5 mm (0.1 - 0.37 in)
Type: Screw
Max Outer Panel Thickness: 2.2 mm (0.09 in)


09-11-304-11
Head Style: Slotted Recess
Head Diameter: 9 mm (0.35 in)
Material: Steel
Length: 17.1 mm (0.67 in)
Size Series: Small Size
Material Thickness: 3.8-9.5 mm (0.15 - 0.37 in)
Type: Screw
Max Outer Panel Thickness: 3.4 mm (0.13 in)


09-11-304-26
Head Style: Slotted Recess
Head Diameter: 9 mm (0.35 in)
Material: Stainless Steel
Length: 17.1 mm (0.67 in)
Size Series: Small Size
Material Thickness: 3.8-9.5 mm (0.15 - 0.37 in)
Type: Screw
Max Outer Panel Thickness: 3.4 mm (0.13 in)


09-11-305-11
Head Style: Slotted Recess
Head Diameter: 9 mm (0.35 in)
Material: Steel
Length: 17.1 mm (0.67 in)
Size Series: Small Size
Material Thickness: 5.1-9.5 mm (0.2 - 0.37 in)
Type: Screw
Max Outer Panel Thickness: 4.7 mm (0.19 in)


09-11-305-26
Head Style: Slotted Recess
Head Diameter: 9 mm (0.35 in)
Material: Stainless Steel
Length: 17.1 mm (0.67 in)
Size Series: Small Size
Material Thickness: 5.1-9.5 mm (0.2 - 0.37 in)
Type: Screw
Max Outer Panel Thickness: 4.7 mm (0.19 in)

1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next