Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 17
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

91-512-07
Access Restriction: No Restriction
Material: Steel
Finish: Zinc Plate, Bright Chromate Dip
Secondary Catch Option: No
Finish: Zinc Plated
Spring: Riveted
Hook Rod: Hook
Style: Concealed base Latch
Keeper Style: No Keeper


91-512-25
Access Restriction: No Restriction
Material: Stainless Steel
Color: Black
Secondary Catch Option: No
Finish: Powder Coat
Spring: Riveted
Hook Rod: Hook
Style: Concealed base Latch
Keeper Style: No Keeper


91-512-52
Access Restriction: No Restriction
Hook Rod: Hook
Keeper Style: No Keeper
Material: Stainless Steel
Secondary Catch Option: No
Spring: Riveted
Style: Concealed base Latch


91-522-07
Access Restriction: Secondary Catch
Material: Steel
Finish: Zinc Plate, Bright Chromate Dip
Secondary Catch Option: No
Finish: Zinc Plated
Spring: Riveted
Hook Rod: Hook
Style: Concealed base Latch
Keeper Style: No Keeper


91-522-52
Access Restriction: Secondary Catch
Hook Rod: Hook
Keeper Style: No Keeper
Material: Stainless Steel
Secondary Catch Option: No
Spring: Riveted
Style: Concealed base Latch


91-532-07
Access Restriction: Pad Lockable
Material: Steel
Finish: Zinc Plate, Bright Chromate Dip
Secondary Catch Option: No
Finish: Zinc Plated
Spring: Riveted
Hook Rod: Hook
Style: Concealed base Latch
Keeper Style: No Keeper


91-532-52
Access Restriction: Pad Lockable
Hook Rod: Hook
Keeper Style: No Keeper
Material: Stainless Steel
Secondary Catch Option: No
Spring: Riveted
Style: Concealed base Latch


91-552-07
Access Restriction: No Restriction
Material: Steel
Finish: Zinc Plate, Bright Chromate Dip
Secondary Catch Option: No
Finish: Zinc Plated
Spring: Riveted
Hook Rod: Hook
Style: Exposed base Latch
Keeper Style: No Keeper


91-552-25
Access Restriction: No Restriction
Material: Stainless Steel
Color: Black
Secondary Catch Option: No
Finish: Powder Coat
Spring: Riveted
Hook Rod: Hook
Style: Exposed base Latch
Keeper Style: No Keeper


91-552-52
Access Restriction: No Restriction
Hook Rod: Hook
Keeper Style: No Keeper
Material: Stainless Steel
Secondary Catch Option: No
Spring: Riveted
Style: Exposed base Latch


91-562-07
Access Restriction: Secondary Catch
Material: Steel
Finish: Zinc Plate, Bright Chromate Dip
Secondary Catch Option: No
Finish: Zinc Plated
Spring: Riveted
Hook Rod: Hook
Style: Exposed base Latch
Keeper Style: No Keeper


91-562-52
Access Restriction: Secondary Catch
Hook Rod: Hook
Keeper Style: No Keeper
Material: Stainless Steel
Secondary Catch Option: No
Spring: Riveted
Style: Exposed base Latch


91-572-07
Access Restriction: Pad Lockable
Material: Steel
Finish: Zinc Plate, Bright Chromate Dip
Secondary Catch Option: No
Finish: Zinc Plated
Spring: Riveted
Hook Rod: Hook
Style: Exposed base Latch
Keeper Style: No Keeper


91-572-52
Access Restriction: Pad Lockable
Hook Rod: Hook
Keeper Style: No Keeper
Material: Stainless Steel
Secondary Catch Option: No
Spring: Riveted
Style: Exposed base Latch


91-600-07
Access Restriction: Secondary Catch
Mount: Up
Color: Bright
Secondary Catch Option: No
Finish: Zinc Plate, Bright Chromate Dip
Series: 50 Series
Keeper Style: Two hole Keeper
Size Series: Medium Size
Keeper Type: Concealed Keeper (two hole mount)
Spring: Spring Loaded
Latch Body Style: No Latch (Keeper Only)
Style: Heavy Duty
Material: Steel


91-600-52
Access Restriction: Secondary Catch
Secondary Catch Option: No
Keeper Style: Two hole Keeper
Series: 50 Series
Keeper Type: Concealed Keeper (two hole mount)
Size Series: Medium Size
Latch Body Style: No Latch (Keeper Only)
Spring: Spring Loaded
Material: Stainless Steel
Style: Heavy Duty
Mount: Up


91-600-63
Access Restriction: Secondary Catch
Mount: Up
Color: Black
Secondary Catch Option: No
Finish: Powder Coat
Series: 50 Series
Keeper Style: Two hole Keeper
Size Series: Medium Size
Keeper Type: Concealed Keeper (two hole mount)
Spring: Spring Loaded
Latch Body Style: No Latch (Keeper Only)
Style: Heavy Duty