Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 172
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9
  Next 

92-11-111
Access Restriction: No Restriction
Operation: Turn Clockwise to Latch
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16-19 mm (0.63 - 0.75 in)
Handle Style: T-Handle


92-11-112
Access Restriction: No Restriction
Operation: Turn Clockwise to Latch
Finish: Chrome Plated
Pawl Style: Long
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16-19 mm (0.63 - 0.75 in)
Handle Style: T-Handle


92-11-121
Access Restriction: No Restriction
Operation: Turn Clockwise to Latch
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16-32 mm (0.63 - 1.26 in)
Handle Style: T-Handle


92-11-122
Access Restriction: No Restriction
Operation: Turn Clockwise to Latch
Finish: Chrome Plated
Pawl Style: Long
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16-32 mm (0.63 - 1.26 in)
Handle Style: T-Handle


92-11-131
Access Restriction: No Restriction
Operation: Turn Clockwise to Latch
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16-44.5 mm (0.63 - 1.75 in)
Handle Style: T-Handle


92-11-132
Access Restriction: No Restriction
Operation: Turn Clockwise to Latch
Finish: Chrome Plated
Pawl Style: Long
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16-44.5 mm (0.63 - 1.75 in)
Handle Style: T-Handle


92-11-511
Access Restriction: No Restriction
Handle Style: T-Handle
Color: Black
Operation: Turn Clockwise to Latch
Finish: Powder Coat
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16-19 mm (0.63 - 0.75 in)


92-11-512
Access Restriction: No Restriction
Handle Style: T-Handle
Color: Black
Operation: Turn Clockwise to Latch
Finish: Powder Coat
Pawl Style: Long
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16-19 mm (0.63 - 0.75 in)


92-11-521
Access Restriction: No Restriction
Handle Style: T-Handle
Color: Black
Operation: Turn Clockwise to Latch
Finish: Powder Coat
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16-32 mm (0.63 - 1.26 in)


92-11-522
Access Restriction: No Restriction
Handle Style: T-Handle
Color: Black
Operation: Turn Clockwise to Latch
Finish: Powder Coat
Pawl Style: Long
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16-32 mm (0.63 - 1.26 in)


92-11-531
Access Restriction: No Restriction
Handle Style: T-Handle
Color: Black
Operation: Turn Clockwise to Latch
Finish: Powder Coat
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16-44.5 mm (0.63 - 1.75 in)


92-11-532
Access Restriction: No Restriction
Handle Style: T-Handle
Color: Black
Operation: Turn Clockwise to Latch
Finish: Powder Coat
Pawl Style: Long
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16-44.5 mm (0.63 - 1.75 in)


92-12-111
Access Restriction: No Restriction
Operation: Turn Counterclockwise to Latch
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16-19 mm (0.63 - 0.75 in)
Handle Style: T-Handle


92-12-112
Access Restriction: No Restriction
Operation: Turn Counterclockwise to Latch
Finish: Chrome Plated
Pawl Style: Long
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16-19 mm (0.63 - 0.75 in)
Handle Style: T-Handle


92-12-121
Access Restriction: No Restriction
Operation: Turn Counterclockwise to Latch
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16-32 mm (0.63 - 1.26 in)
Handle Style: T-Handle


92-12-122
Access Restriction: No Restriction
Operation: Turn Counterclockwise to Latch
Finish: Chrome Plated
Pawl Style: Long
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16-32 mm (0.63 - 1.26 in)
Handle Style: T-Handle


92-12-131
Access Restriction: No Restriction
Operation: Turn Counterclockwise to Latch
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16-44.5 mm (0.63 - 1.75 in)
Handle Style: T-Handle


92-12-132
Access Restriction: No Restriction
Operation: Turn Counterclockwise to Latch
Finish: Chrome Plated
Pawl Style: Long
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16-44.5 mm (0.63 - 1.75 in)
Handle Style: T-Handle


92-12-511
Access Restriction: No Restriction
Handle Style: T-Handle
Color: Black
Operation: Turn Counterclockwise to Latch
Finish: Powder Coat
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16-19 mm (0.63 - 0.75 in)


92-12-512
Access Restriction: No Restriction
Handle Style: T-Handle
Color: Black
Operation: Turn Counterclockwise to Latch
Finish: Powder Coat
Pawl Style: Long
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16-19 mm (0.63 - 0.75 in)

1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9
  Next