Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 19
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

Sealing Cover
90-2
Type: Accessory
UL List: UL94-HB


93-10-101-10
Access Restriction: Key Locking
Hand Tool: Key
Lock Core Finish: Bright
Low Profile: Yes
Series: 100 Series
Grip Range: 22.3-23.1 mm (0.88 - 0.91 in)
Panel Thickness: 12.7 mm (0.5 in)


93-10-102-10
Access Restriction: Key Locking
Series: 100 Series
Hand Tool: Hand
Style: Knob Style
Lock Core Finish: Bright
Grip Range: 22.3-23.1 mm (0.88 - 0.91 in)
Low Profile: No
Panel Thickness: 12.7 mm (0.5 in)


93-10-102-50
Access Restriction: Key Locking
Series: 100 Series
Hand Tool: Hand
Style: Knob Style
Lock Core Finish: Black
Grip Range: 22.3-23.1 mm (0.88 - 0.91 in)
Low Profile: No
Panel Thickness: 12.7 mm (0.5 in)


93-10-103-10
Access Restriction: No Restriction
Series: 100 Series
Hand Tool: Hand
Style: Knob Style
Lock Core Finish: Bright
Grip Range: 22.3-23.1 mm (0.88 - 0.91 in)
Low Profile: No
Panel Thickness: 12.7 mm (0.5 in)


93-10-103-50
Access Restriction: No Restriction
Series: 100 Series
Hand Tool: Hand
Style: Knob Style
Lock Core Finish: Black
Grip Range: 22.3-23.1 mm (0.88 - 0.91 in)
Low Profile: No
Panel Thickness: 12.7 mm (0.5 in)


93-10-201-10
Access Restriction: Key Locking
Hand Tool: Key
Lock Core Finish: Bright
Low Profile: Yes
Series: 200 Series
Grip Range: 19.8-20.6 mm (0.78 - 0.81 in)
Panel Thickness: 9.5 mm (0.37 in)


93-10-202-10
Access Restriction: Key Locking
Series: 200 Series
Hand Tool: Hand
Style: Knob Style
Lock Core Finish: Bright
Grip Range: 19.8-20.6 mm (0.78 - 0.81 in)
Low Profile: No
Panel Thickness: 9.5 mm (0.37 in)


93-10-202-50
Access Restriction: Key Locking
Series: 200 Series
Hand Tool: Hand
Style: Knob Style
Lock Core Finish: Black
Grip Range: 19.8-20.6 mm (0.78 - 0.81 in)
Low Profile: No
Panel Thickness: 9.5 mm (0.37 in)


93-10-203-10
Access Restriction: No Restriction
Series: 200 Series
Hand Tool: Hand
Style: Knob Style
Lock Core Finish: Bright
Grip Range: 19.8-20.6 mm (0.78 - 0.81 in)
Low Profile: No
Panel Thickness: 9.5 mm (0.37 in)


93-10-203-50
Access Restriction: No Restriction
Series: 200 Series
Hand Tool: Hand
Style: Knob Style
Lock Core Finish: Black
Grip Range: 19.8-20.6 mm (0.78 - 0.81 in)
Low Profile: No
Panel Thickness: 9.5 mm (0.37 in)


93-303
Access Restriction: Key Locking
Hand Tool: Hand
Low Profile: No
Style: Pull Tab In Line With Latching Pawl
Grip Range: 22.3-23.1 mm (0.88 - 0.91 in)
Panel Thickness: 10.3 mm (0.41 in)


93-304
Access Restriction: No Restriction
Hand Tool: Hand
Low Profile: No
Style: Pull Tab In Line With Latching Pawl
Grip Range: 22.3-23.1 mm (0.88 - 0.91 in)
Panel Thickness: 10.3 mm (0.41 in)


93-307
Access Restriction: Key Locking
Hand Tool: Hand
Low Profile: No
Style: Latch Only
Grip Range: 24.6-25.4 mm (0.97 - 1 in)
Panel Thickness: 12.7 mm (0.5 in)


93-308
Access Restriction: No Restriction
Hand Tool: Hand
Low Profile: No
Style: Latch Only
Grip Range: 24.6-25.4 mm (0.97 - 1 in)
Panel Thickness: 12.7 mm (0.5 in)


93-313
Access Restriction: Key Locking
Hand Tool: Hand
Low Profile: No
Style: Pull tab perpendicular to latching pawl
Grip Range: 22.3-23.1 mm (0.88 - 0.91 in)
Panel Thickness: 10.3 mm (0.41 in)


93-314
Access Restriction: No Restriction
Hand Tool: Hand
Low Profile: No
Style: Pull tab perpendicular to latching pawl
Grip Range: 22.3-23.1 mm (0.88 - 0.91 in)
Panel Thickness: 10.3 mm (0.41 in)


93-402
Access Restriction: Key Locking
Color: Black
Hand Tool: Hand
Material: Plastic


93-403
Access Restriction: Key Locking
Color: Black
Hand Tool: Hand
Material: Plastic