Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 49
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3
  Next 

96-04-N1WL
Finish: Zinc Plated
Material: Carbon Steel


96-04-N1WR
Finish: Zinc Plated
Material: Carbon Steel


96-04-S1WL
Finish: Passivated
Material: Stainless Steel


96-04-S1WR
Finish: Passivated
Material: Stainless Steel


96-10-310-11
Hinge Mount: Concealed-mount Hinge
Hinge Style: Offset Knuckle Style
Hinge Thread: 10-24
Series: 300 Series


96-10-320-11
Hinge Mount: Concealed-mount Hinge
Hinge Style: Offset Knuckle Style
Hinge Thread: 10-24
Series: 300 Series


96-10-400-11
Hinge Mount: Concealed-mount Hinge
Hinge Style: In-line Knuckle Style
Hinge Thread: 1/4-20
Series: 400 Series


96-10-410-11
Hinge Mount: Concealed-mount Hinge
Hinge Style: Offset Knuckle Style
Hinge Thread: 1/4-20
Series: 400 Series


96-10-420-11
Hinge Mount: Concealed-mount Hinge
Hinge Style: Offset Knuckle Style
Hinge Thread: 1/4-20
Series: 400 Series


96-10-500-50
Hinge Mount: Concealed-mount Hinge
Hinge Style: In-line Hinges
Hinge Thread: 10-32


96-10-510-50
Hinge Mount: Concealed-mount Hinge
Hinge Style: Offset Hinges
Hinge Thread: 10-32


96-10-520-50
Hinge Mount: Concealed-mount Hinge
Hinge Style: Offset Hinges
Hinge Thread: 10-32


96-10-570
Hinge Mount: Concealed-mount Hinge
Hinge Thread: 10-32 UNF-2B


96-10-572
Hinge Mount: Front-mount Hinge
Hinge Thread: No. 10 or M5


96-110
Hinge Mount: Concealed-mount Hinge
Hinge Style: In-line Hinges
Hinge Thread: 6-32


96-111
Hinge Mount: Concealed-mount Hinge
Hinge Style: Offset Hinges
Hinge Thread: 6-32


96-112
Hinge Mount: Concealed-mount Hinge
Hinge Style: Offset Hinges
Hinge Thread: 6-32


96-140
Hinge Mount: Concealed-mount Hinge
Hinge Style: In-line Hinges
Hinge Thread: M4


96-141
Hinge Mount: Concealed-mount Hinge
Hinge Style: Offset Hinges
Hinge Thread: M4


96-142
Hinge Mount: Concealed-mount Hinge
Hinge Style: Offset Hinges
Hinge Thread: M4

1 | 2 | 3
  Next