Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 387
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next 

97-30-160-11
Access Restriction: No Restriction
Mount: Up
Finish: Zinc Plate, Bright Chromate Dip
Secondary Catch Option: No
Keeper Style: Two hole Keeper
Series: 30 Series
Keeper Type: No Keeper (Latch only)
Size Series: Small Size
Material: Steel
Spring: Spring Loaded


97-30-160-12
Access Restriction: No Restriction
Secondary Catch Option: No
Keeper Style: Two hole Keeper
Series: 30 Series
Keeper Type: No Keeper (Latch only)
Size Series: Small Size
Material: Stainless Steel
Spring: Spring Loaded
Mount: Up


97-30-161-11
Access Restriction: No Restriction
Mount: Up
Finish: Zinc Plate, Bright Chromate Dip
Secondary Catch Option: No
Keeper Style: Two hole Keeper
Series: 30 Series
Keeper Type: Concealed Keeper (two hole mount)
Size Series: Small Size
Material: Steel
Spring: Spring Loaded


97-30-161-12
Access Restriction: No Restriction
Secondary Catch Option: No
Keeper Style: Two hole Keeper
Series: 30 Series
Keeper Type: Concealed Keeper (two hole mount)
Size Series: Small Size
Material: Stainless Steel
Spring: Spring Loaded
Mount: Up


97-30-162-11
Access Restriction: No Restriction
Mount: Up
Finish: Zinc Plate, Bright Chromate Dip
Secondary Catch Option: No
Keeper Style: Two hole Keeper
Series: 30 Series
Keeper Type: Concealed Keeper (single hole with locating lug)
Size Series: Small Size
Material: Steel
Spring: Spring Loaded


97-30-162-12
Access Restriction: No Restriction
Secondary Catch Option: No
Keeper Style: Two hole Keeper
Series: 30 Series
Keeper Type: Concealed Keeper (single hole with locating lug)
Size Series: Small Size
Material: Stainless Steel
Spring: Spring Loaded
Mount: Up


97-30-163-11
Access Restriction: No Restriction
Mount: Up
Finish: Zinc Plate, Bright Chromate Dip
Secondary Catch Option: No
Keeper Style: Single hole Keeper
Series: 30 Series
Keeper Type: Concealed Keeper (button style)
Size Series: Small Size
Material: Steel
Spring: Spring Loaded


97-30-163-12
Access Restriction: No Restriction
Secondary Catch Option: No
Keeper Style: Single hole Keeper
Series: 30 Series
Keeper Type: Concealed Keeper (button style)
Size Series: Small Size
Material: Stainless Steel
Spring: Spring Loaded
Mount: Up


97-30-164-11
Access Restriction: No Restriction
Mount: Up
Finish: Zinc Plate, Bright Chromate Dip
Secondary Catch Option: No
Keeper Style: Single hole Keeper
Series: 30 Series
Keeper Type: Exposed Keeper (single hole mount)
Size Series: Small Size
Material: Steel
Spring: Spring Loaded


97-30-164-12
Access Restriction: No Restriction
Secondary Catch Option: No
Keeper Style: Single hole Keeper
Series: 30 Series
Keeper Type: Exposed Keeper (single hole mount)
Size Series: Small Size
Material: Stainless Steel
Spring: Spring Loaded
Mount: Up


97-30-165-11
Access Restriction: No Restriction
Mount: Up
Finish: Zinc Plate, Bright Chromate Dip
Secondary Catch Option: No
Keeper Style: Two hole Keeper
Series: 30 Series
Keeper Type: Exposed Keeper (single hole with locating lug)
Size Series: Small Size
Material: Steel
Spring: Spring Loaded


97-30-165-12
Access Restriction: No Restriction
Secondary Catch Option: No
Keeper Style: Two hole Keeper
Series: 30 Series
Keeper Type: Exposed Keeper (single hole with locating lug)
Size Series: Small Size
Material: Stainless Steel
Spring: Spring Loaded
Mount: Up


97-37-101-11
Access Restriction: No Restriction
Mount: Up
Finish: Zinc Plate, Bright Chromate Dip
Secondary Catch Option: No
Keeper Style: Two hole Keeper
Series: 30 Series
Keeper Type: Concealed Keeper (single hole with locating lug)
Size Series: Small Size
Material: Steel
Spring: Spring Loaded


97-37-101-24
Access Restriction: No Restriction
Secondary Catch Option: No
Keeper Style: Two hole Keeper
Series: 30 Series
Keeper Type: Concealed Keeper (single hole with locating lug)
Size Series: Small Size
Material: Stainless Steel
Spring: Spring Loaded
Mount: Up


97-37-102-11
Access Restriction: No Restriction
Mount: Up
Finish: Zinc Plate, Bright Chromate Dip
Secondary Catch Option: No
Keeper Style: Two hole Keeper
Series: 30 Series
Keeper Type: Exposed Keeper (single hole with locating lug)
Size Series: Small Size
Material: Steel
Spring: Spring Loaded


97-37-102-24
Access Restriction: No Restriction
Secondary Catch Option: No
Keeper Style: Two hole Keeper
Series: 30 Series
Keeper Type: Exposed Keeper (single hole with locating lug)
Size Series: Small Size
Material: Stainless Steel
Spring: Spring Loaded
Mount: Up


97-37-103-11
Access Restriction: No Restriction
Mount: Up
Finish: Zinc Plate, Bright Chromate Dip
Secondary Catch Option: No
Keeper Style: Two hole Keeper
Series: 30 Series
Keeper Type: Concealed Keeper (two hole mount)
Size Series: Small Size
Material: Steel
Spring: Spring Loaded


97-37-103-24
Access Restriction: No Restriction
Secondary Catch Option: No
Keeper Style: Two hole Keeper
Series: 30 Series
Keeper Type: Concealed Keeper (two hole mount)
Size Series: Small Size
Material: Stainless Steel
Spring: Spring Loaded
Mount: Up


97-37-104-11
Access Restriction: No Restriction
Mount: Up
Finish: Zinc Plate, Bright Chromate Dip
Secondary Catch Option: No
Keeper Style: Single hole Keeper
Series: 30 Series
Keeper Type: Exposed Keeper (single hole mount)
Size Series: Small Size
Material: Steel
Spring: Spring Loaded


97-37-104-24
Access Restriction: No Restriction
Secondary Catch Option: No
Keeper Style: Single hole Keeper
Series: 30 Series
Keeper Type: Exposed Keeper (single hole mount)
Size Series: Small Size
Material: Stainless Steel
Spring: Spring Loaded
Mount: Up

1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next