Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 19
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

A1-10-501-10
Access Restriction: No Restriction
Finish: Zinc Plated
Keeper Style: Type A
Material: Steel
Series: 500 Series
Spring: Riveted


A1-10-501-20
Access Restriction: No Restriction
Finish: Zinc Plated
Handle Style: Vinyl Covered
Keeper Style: Type A
Material: Steel
Series: 500 Series
Spring: Riveted


A1-10-501-40
Access Restriction: No Restriction
Keeper Style: Type A
Material: Stainless Steel
Series: 500 Series
Spring: Riveted


A1-10-501-50
Access Restriction: No Restriction
Handle Style: Yellow Vinyl Grip
Keeper Style: Type A
Material: Stainless Steel
Series: 500 Series
Spring: Riveted


A1-10-503-10
Access Restriction: No Restriction
Finish: Zinc Plated
Keeper Style: Type B
Material: Steel
Series: 500 Series
Spring: Riveted


A1-10-503-20
Access Restriction: No Restriction
Finish: Zinc Plated
Handle Style: Vinyl Covered
Keeper Style: Type B
Material: Steel
Series: 500 Series
Spring: Riveted


A1-10-701-10
Access Restriction: No Restriction
Finish: Zinc Plated
Keeper Style: Type A
Material: Steel
Series: 700 Series
Spring: Riveted


A1-10-701-20
Access Restriction: No Restriction
Finish: Zinc Plated
Handle Style: Vinyl Covered
Keeper Style: Type A
Material: Steel
Series: 700 Series
Spring: Riveted


A1-10-701-40
Access Restriction: No Restriction
Keeper Style: Type A
Material: Stainless Steel
Series: 700 Series
Spring: Riveted


A1-10-701-50
Access Restriction: No Restriction
Handle Style: Yellow Vinyl Grip
Keeper Style: Type A
Material: Stainless Steel
Series: 700 Series
Spring: Riveted


A1-11-502-10
Access Restriction: No Restriction
Finish: Zinc Plated
Material: Steel
Series: 500 Series
Spring: Riveted


A1-11-502-20
Access Restriction: No Restriction
Finish: Zinc Plated
Handle Style: Vinyl Covered
Material: Steel
Series: 500 Series
Spring: Riveted


A1-11-502-40
Access Restriction: No Restriction
Material: Stainless Steel
Series: 500 Series
Spring: Riveted


A1-11-502-50
Access Restriction: No Restriction
Handle Style: Yellow Vinyl Grip
Material: Stainless Steel
Series: 500 Series
Spring: Riveted


A1-11-702-20
Access Restriction: No Restriction
Finish: Zinc Plated
Handle Style: Vinyl Covered
Material: Steel
Series: 700 Series
Spring: Riveted


A1-11-702-40
Access Restriction: No Restriction
Material: Stainless Steel
Series: 700 Series
Spring: Riveted


A1-11-702-50
Access Restriction: No Restriction
Handle Style: Yellow Vinyl Grip
Material: Stainless Steel
Series: 700 Series
Spring: Riveted


A1-11-902-20
Access Restriction: No Restriction
Finish: Zinc Plate, Bright Chromate Dip
Handle Style: Yellow Vinyl Grip
Series: 900 Series
Spring: Riveted


A1-11-902-31
Access Restriction: No Restriction
Color: Black
Finish: Powder Coat
Handle Style: Black Vinyl Grip
Series: 900 Series
Spring: Riveted