Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 15
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

A2-10-501-10
Access Restriction: Pad Lockable
Finish: Bright Metallic Organic Coating
Gasketed: No
Group: Lever Latch
Handle Style: Standard Style Handle
Latch Assembled: No
Operation: Hand Operated


A2-10-501-21
Access Restriction: Pad Lockable
Finish: Bright Metallic Organic Coating
Gasketed: No
Group: Lever Latch
Handle Style: Black Vinyl Grip
Latch Assembled: No
Operation: Hand Operated


A2-10-501-22
Access Restriction: Pad Lockable
Finish: Bright Metallic Organic Coating
Gasketed: No
Group: Lever Latch
Handle Style: Yellow Vinyl Grip
Latch Assembled: No
Operation: Hand Operated


A7-10-301-20
Color: Black
Handle Style: Standard Style Handle
Finish: Powder Coat
Latch Assembled: No
Gasketed: No
Material: Die Cast Zinc
Group: Over Center Draw Latch
Operation: Hand Operated


A7-10-301-30
Finish: Chrome Plated
Finish Texture: Polished
Gasketed: No
Group: Over Center Draw Latch
Handle Style: Standard Style Handle
Latch Assembled: No
Operation: Hand Operated


A7-10-301-75
Finish: Silver Powder Coat
Gasketed: No
Group: Over Center Draw Latch
Handle Style: Standard Style Handle
Latch Assembled: No
Operation: Hand Operated


A7-10-302-20
Access Restriction: Key Locking
Group: Over Center Draw Latch
Color: Black
Latch Assembled: No
Finish: Powder Coat
Material: Die Cast Zinc
Gasketed: No
Operation: Hand Operated


A7-10-302-30
Access Restriction: Key Locking
Finish: Chrome Plated
Finish Texture: Polished
Gasketed: No
Group: Over Center Draw Latch
Latch Assembled: No
Operation: Hand Operated


A7-10-302-75
Access Restriction: Key Locking
Finish: Silver Powder Coat
Gasketed: No
Group: Over Center Draw Latch
Latch Assembled: No
Operation: Hand Operated


A7-10-351-20
Color: Black
Handle Style: Standard Style Handle
Finish: Powder Coat
Latch Assembled: No
Gasketed: No
Material: Die Cast Zinc
Group: Over Center Draw Latch
Operation: Hand Operated


A7-10-351-30
Finish: Chrome Plated
Finish Texture: Polished
Gasketed: No
Group: Over Center Draw Latch
Handle Style: Standard Style Handle
Latch Assembled: No
Operation: Hand Operated


A7-10-351-75
Finish: Silver Powder Coat
Gasketed: No
Group: Over Center Draw Latch
Handle Style: Standard Style Handle
Latch Assembled: No
Operation: Hand Operated


A7-10-352-20
Access Restriction: Key Locking
Group: Over Center Draw Latch
Color: Black
Latch Assembled: No
Finish: Powder Coat
Material: Die Cast Zinc
Gasketed: No
Operation: Hand Operated


A7-10-352-30
Access Restriction: Key Locking
Finish: Chrome Plated
Finish Texture: Polished
Gasketed: No
Group: Over Center Draw Latch
Latch Assembled: No
Operation: Hand Operated


A7-10-352-75
Access Restriction: Key Locking
Finish: Silver Powder Coat
Gasketed: No
Group: Over Center Draw Latch
Latch Assembled: No
Operation: Hand Operated