Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 16
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

A5-21-120-10
Rod Type: S
Length: 304.8 mm (12 in)


A5-21-240-10
Rod Type: S
Length: 609.6 mm (24 in)


A5-21-360-10
Rod Type: S
Length: 914.4 mm (36 in)


A5-21-480-10
Rod Type: S
Length: 1219.2 mm (48 in)


A5-22-120-10
Rod Type: H
Length: 304.8 mm (12 in)


A5-22-240-10
Rod Type: H
Length: 609.6 mm (24 in)


A5-22-360-10
Rod Type: H
Length: 914.4 mm (36 in)


A5-22-480-10
Rod Type: H
Length: 1219.2 mm (48 in)


A5-31-120-10
Rod Type: S
Length: 304.8 mm (12 in)


A5-31-240-10
Rod Type: S
Length: 609.6 mm (24 in)


A5-31-360-10
Rod Type: S
Length: 914.4 mm (36 in)


A5-31-480-10
Rod Type: S
Length: 1219.2 mm (48 in)


A5-32-120-10
Rod Type: H
Length: 304.8 mm (12 in)


A5-32-240-10
Rod Type: H
Length: 609.6 mm (24 in)


A5-32-360-10
Rod Type: H
Length: 914.4 mm (36 in)


A5-32-480-10
Rod Type: H
Length: 1219.2 mm (48 in)