Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 6
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

A6-40-112-10
Access Restriction: No Restriction
Low Profile: No
Series: 40 Series
Style: Knob Actuated
Grip Range: 1.6 mm (0.06 in)
Panel Thickness: 1-3.2 mm (0.04 - 0.13 in)


A6-40-114-10
Access Restriction: No Restriction
Low Profile: No
Series: 40 Series
Style: Knob Actuated
Grip Range: 3.2 mm (0.13 in)
Panel Thickness: 1-3.2 mm (0.04 - 0.13 in)


A6-40-312-10
Access Restriction: Tool
Low Profile: No
Series: 40 Series
Style: Hex Tool Actuated
Grip Range: 1.6 mm (0.06 in)
Panel Thickness: 1-3.2 mm (0.04 - 0.13 in)


A6-40-314-10
Access Restriction: Tool
Low Profile: No
Series: 40 Series
Style: Hex Tool Actuated
Grip Range: 3.2 mm (0.13 in)
Panel Thickness: 1-3.2 mm (0.04 - 0.13 in)


A6-60-116-10
Access Restriction: No Restriction
Low Profile: No
Series: 60 Series
Style: Knob Actuated
Grip Range: 4.8 mm (0.19 in)
Panel Thickness: 1-4.8 mm (0.04 - 0.19 in)


A6-60-316-10
Access Restriction: Tool
Low Profile: No
Series: 60 Series
Style: Hex Tool Actuated
Grip Range: 4.8 mm (0.19 in)
Panel Thickness: 1-4.8 mm (0.04 - 0.19 in)