| Access Restriction: |
Key Locking |
|
|
| Actuator Type: |
Push button handle |
|
| Material: |
Stainless Steel |
|
| Button Material: |
Nylon with Black Molding |
|
| Mounting Method: |
Without Spacer Mounting |
|
|
|
| Suitable Actuators: |
Push-Button and Paddle |
|
| Housing Material: |
Stainless Steel with Black Powder Coat |
|
| Suitable Actuators: |
R4 Latch and AC-M1 |
|
| Locking Option: |
Locking, Reversible R001 (Keys Not Included) |
| |