Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 18
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

AV - Dynamic Mounting Arm
AV-D30-15A101-50
Color: Black
Display Weight: 1 - 6.8 kg (2.2 - 15 lb)
Length: 150 mm (5.91 in)


AV - Dynamic Mounting Arm
AV-D30-15A101-76
Color: White
Display Weight: 1 - 6.8 kg (2.2 - 15 lb)
Length: 150 mm (5.91 in)


AV - Dynamic Mounting Arm
AV-D30-15A102-50
Color: Black
Display Weight: 4 - 10 kg (8.8 - 22 lb)
Length: 150 mm (5.91 in)


AV - Dynamic Mounting Arm
AV-D30-15A102-76
Color: White
Display Weight: 4 - 10 kg (8.8 - 22 lb)
Length: 150 mm (5.91 in)


AV - Dynamic Mounting Arm
AV-D30-25A101-50
Color: Black
Display Weight: 1 - 6.8 kg (2.2 - 15 lb)
Length: 250 mm (9.84 in)


AV - Dynamic Mounting Arm
AV-D30-25A101-76
Color: White
Display Weight: 1 - 6.8 kg (2.2 - 15 lb)
Length: 250 mm (9.84 in)


AV - Dynamic Mounting Arm
AV-D30-25A102-50
Color: Black
Display Weight: 4 - 10 kg (8.8 - 22 lb)
Length: 250 mm (9.84 in)


AV - Dynamic Mounting Arm
AV-D30-25A102-76
Color: White
Display Weight: 4 - 10 kg (8.8 - 22 lb)
Length: 250 mm (9.84 in)


AV - Dynamic Mounting Arm
AV-D30-35A101-50
Color: Black
Display Weight: 1 - 6.8 kg (2.2 - 15 lb)
Length: 350 mm (13.78 in)


AV - Dynamic Mounting Arm
AV-D30-35A101-76
Color: White
Display Weight: 1 - 6.8 kg (2.2 - 15 lb)
Length: 350 mm (13.78 in)


AV - Dynamic Mounting Arm
AV-D30-35A102-50
Color: Black
Display Weight: 4 - 10 kg (8.8 - 22 lb)
Length: 350 mm (13.78 in)


AV - Dynamic Mounting Arm
AV-D30-35A102-76
Color: White
Display Weight: 4 - 10 kg (8.8 - 22 lb)
Length: 350 mm (13.78 in)


AV - Dynamic Mounting Arm
AV-D30-45A101-50
Color: Black
Display Weight: 1 - 6.8 kg (2.2 - 15 lb)
Length: 450 mm (17.72 in)


AV - Dynamic Mounting Arm
AV-D30-45A101-76
Color: White
Display Weight: 1 - 6.8 kg (2.2 - 15 lb)
Length: 450 mm (17.72 in)


AV - Dynamic Mounting Arm
AV-D30-45A102-50
Color: Black
Display Weight: 4 - 10 kg (8.8 - 22 lb)
Length: 450 mm (17.72 in)


AV - Dynamic Mounting Arm
AV-D30-45A102-76
Color: White
Display Weight: 4 - 10 kg (8.8 - 22 lb)
Length: 450 mm (17.72 in)


Wall Plate
AV-D30-X101-50
Color: Black


Wall Plate
AV-D30-X101-76
Color: White