Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 8
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

B7-10-301-10
Access Restriction: No Restriction
Hand Tool: Hand
Low Profile: Yes
Size Series: Small Size


B7-10-501-10
Access Restriction: No Restriction
Hand Tool: Hand
Low Profile: Yes
Size Series: Large Size


B7-20-301-10
Access Restriction: Key Locking
Hand Tool: Hand
Low Profile: Yes
Size Series: Small Size
Panel Thickness: 5.5 mm (0.22 in)


B7-20-501-10
Access Restriction: Key Locking
Hand Tool: Hand
Low Profile: Yes
Size Series: Large Size
Panel Thickness: 6.4 mm (0.25 in)


B7-40-301-10
Access Restriction: No Restriction
Hand Tool: Hand
Low Profile: Yes
Size Series: Small Size
Panel Thickness: 4 mm (0.16 in)


B7-40-501-10
Access Restriction: No Restriction
Hand Tool: Hand
Low Profile: Yes
Size Series: Large Size
Panel Thickness: 4.8 mm (0.19 in)


B7-50-301-10
Access Restriction: Key Locking
Hand Tool: Hand
Low Profile: Yes
Size Series: Small Size
Panel Thickness: 4 mm (0.16 in)


B7-50-501-10
Access Restriction: Key Locking
Hand Tool: Hand
Low Profile: Yes
Size Series: Large Size
Panel Thickness: 4.8 mm (0.19 in)