Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 56
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3
  Next 

C2-32-101
Finish: Chrome Plated
Latch Assembled: No
Finish Texture: Textured
Operation: Hand Operated
Gasketed: No
Door Thickness Range: 5 mm (0.2 in)
Group: Adjustable Lever Latch
Grip Range: 1-24 mm (0.04 - 0.94 in)
Head Style: Phillips Recess


C2-32-101-3
Finish: Chrome Plated
Latch Assembled: No
Finish Texture: Textured
Operation: Hand Operated
Gasketed: No
Door Thickness Range: 5 mm (0.2 in)
Group: Adjustable Lever Latch
Grip Range: 1-24 mm (0.04 - 0.94 in)
Head Style: Phillips Recess


C2-32-105
Finish: Black Powder Coated
Latch Assembled: No
Gasketed: No
Operation: Hand Operated
Group: Adjustable Lever Latch
Door Thickness Range: 5 mm (0.2 in)
Head Style: Phillips Recess
Grip Range: 1-24 mm (0.04 - 0.94 in)


C2-32-105-3
Finish: Black Powder Coated
Latch Assembled: No
Gasketed: No
Operation: Hand Operated
Group: Adjustable Lever Latch
Door Thickness Range: 5 mm (0.2 in)
Head Style: Phillips Recess
Grip Range: 1-24 mm (0.04 - 0.94 in)


C2-32-11
Finish: Chrome Plated
Latch Assembled: No
Finish Texture: Textured
Operation: Hand Operated
Gasketed: No
Door Thickness Range: 5 mm (0.2 in)
Group: Adjustable Lever Latch
Grip Range: 1-24 mm (0.04 - 0.94 in)
Head Style: Non-locking


C2-32-11-3
Finish: Chrome Plated
Latch Assembled: No
Finish Texture: Textured
Operation: Hand Operated
Gasketed: No
Door Thickness Range: 5 mm (0.2 in)
Group: Adjustable Lever Latch
Grip Range: 1-24 mm (0.04 - 0.94 in)
Head Style: Non-locking


C2-32-131
Finish: Chrome Plated
Latch Assembled: No
Gasketed: No
Operation: Hand Operated
Group: Adjustable Lever Latch
Door Thickness Range: 5 mm (0.2 in)
Head Style: Locking without Lock Core
Grip Range: 1-24 mm (0.04 - 0.94 in)


C2-32-131-3
Finish: Chrome Plated
Latch Assembled: No
Gasketed: No
Operation: Hand Operated
Group: Adjustable Lever Latch
Door Thickness Range: 5 mm (0.2 in)
Head Style: Locking without Lock Core
Grip Range: 1-24 mm (0.04 - 0.94 in)


C2-32-135
Finish: Black Powder Coated
Latch Assembled: No
Gasketed: No
Operation: Hand Operated
Group: Adjustable Lever Latch
Door Thickness Range: 5 mm (0.2 in)
Head Style: Locking without Lock Core
Grip Range: 1-24 mm (0.04 - 0.94 in)


C2-32-135-3
Finish: Black Powder Coated
Latch Assembled: No
Gasketed: No
Operation: Hand Operated
Group: Adjustable Lever Latch
Door Thickness Range: 5 mm (0.2 in)
Head Style: Locking without Lock Core
Grip Range: 1-24 mm (0.04 - 0.94 in)


C2-32-141
Finish: Chrome Plated
Latch Assembled: No
Gasketed: No
Operation: Hand Operated
Group: Adjustable Lever Latch
Door Thickness Range: 5 mm (0.2 in)
Head Style: Railway Standard
Grip Range: 1-24 mm (0.04 - 0.94 in)


C2-32-141-3
Finish: Chrome Plated
Latch Assembled: No
Gasketed: No
Operation: Hand Operated
Group: Adjustable Lever Latch
Door Thickness Range: 5 mm (0.2 in)
Head Style: Railway Standard
Grip Range: 1-24 mm (0.04 - 0.94 in)


C2-32-145
Finish: Black Powder Coated
Latch Assembled: No
Gasketed: No
Operation: Hand Operated
Group: Adjustable Lever Latch
Door Thickness Range: 5 mm (0.2 in)
Head Style: Railway Standard
Grip Range: 1-24 mm (0.04 - 0.94 in)


C2-32-145-3
Finish: Black Powder Coated
Latch Assembled: No
Gasketed: No
Operation: Hand Operated
Group: Adjustable Lever Latch
Door Thickness Range: 5 mm (0.2 in)
Head Style: Railway Standard
Grip Range: 1-24 mm (0.04 - 0.94 in)


C2-32-15
Finish: Black Powder Coated
Latch Assembled: No
Gasketed: No
Operation: Hand Operated
Group: Adjustable Lever Latch
Door Thickness Range: 5 mm (0.2 in)
Head Style: Non-locking
Grip Range: 1-24 mm (0.04 - 0.94 in)


C2-32-15-3
Finish: Black Powder Coated
Latch Assembled: No
Gasketed: No
Operation: Hand Operated
Group: Adjustable Lever Latch
Door Thickness Range: 5 mm (0.2 in)
Head Style: Non-locking
Grip Range: 1-24 mm (0.04 - 0.94 in)


C2-32-21
Access Restriction: Key Locking
Latch Assembled: No
Finish: Chrome Plated
Operation: Hand Operated
Finish Texture: Textured
Door Thickness Range: 5 mm (0.2 in)
Gasketed: No
Grip Range: 1-24 mm (0.04 - 0.94 in)
Group: Adjustable Lever Latch


C2-32-21-3
Access Restriction: Key Locking
Latch Assembled: No
Finish: Chrome Plated
Operation: Hand Operated
Finish Texture: Textured
Door Thickness Range: 5 mm (0.2 in)
Gasketed: No
Grip Range: 1-24 mm (0.04 - 0.94 in)
Group: Adjustable Lever Latch


C2-32-25
Access Restriction: Key Locking
Latch Assembled: No
Finish: Black Powder Coated
Operation: Hand Operated
Gasketed: No
Door Thickness Range: 5 mm (0.2 in)
Group: Adjustable Lever Latch
Grip Range: 1-24 mm (0.04 - 0.94 in)


C2-32-25-3
Access Restriction: Key Locking
Latch Assembled: No
Finish: Black Powder Coated
Operation: Hand Operated
Gasketed: No
Door Thickness Range: 5 mm (0.2 in)
Group: Adjustable Lever Latch
Grip Range: 1-24 mm (0.04 - 0.94 in)

1 | 2 | 3
  Next