Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 164
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9
  Next 

C5-11-15
Access Restriction: No Restriction
Material: Die Cast Zinc
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Size Series: Standard
Gasketed: Yes
Door Thickness Range: 11 mm (0.43 in)
Group: Sealed Lever Latch
Grip Range: 1-14 mm (0.04 - 0.55 in)
Latch Assembled: No


C5-11-15-3
Access Restriction: No Restriction
Material: Die Cast Zinc
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Size Series: Standard
Gasketed: Yes
Door Thickness Range: 11 mm (0.43 in)
Group: Sealed Lever Latch
Grip Range: 1-14 mm (0.04 - 0.55 in)
Latch Assembled: No


C5-11-25
Access Restriction: No Restriction
Material: Die Cast Zinc
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Size Series: Standard
Gasketed: Yes
Door Thickness Range: 11 mm (0.43 in)
Group: Sealed Lever Latch
Grip Range: 14-29 mm (0.55 - 1.14 in)
Latch Assembled: No


C5-11-25-3
Access Restriction: No Restriction
Material: Die Cast Zinc
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Size Series: Standard
Gasketed: Yes
Door Thickness Range: 11 mm (0.43 in)
Group: Sealed Lever Latch
Grip Range: 14-29 mm (0.55 - 1.14 in)
Latch Assembled: No


C5-11-35
Access Restriction: No Restriction
Material: Die Cast Zinc
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Size Series: Standard
Gasketed: Yes
Door Thickness Range: 11 mm (0.43 in)
Group: Sealed Lever Latch
Grip Range: 29-45 mm (1.14 - 1.77 in)
Latch Assembled: No


C5-11-35-3
Access Restriction: No Restriction
Material: Die Cast Zinc
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Size Series: Standard
Gasketed: Yes
Door Thickness Range: 11 mm (0.43 in)
Group: Sealed Lever Latch
Grip Range: 29-45 mm (1.14 - 1.77 in)
Latch Assembled: No


C5-11-45
Access Restriction: No Restriction
Material: Die Cast Zinc
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Size Series: Standard
Gasketed: Yes
Door Thickness Range: 11 mm (0.43 in)
Group: Sealed Lever Latch
Grip Range: 45-57 mm (1.77 - 2.24 in)
Latch Assembled: No


C5-11-45-3
Access Restriction: No Restriction
Material: Die Cast Zinc
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Size Series: Standard
Gasketed: Yes
Door Thickness Range: 11 mm (0.43 in)
Group: Sealed Lever Latch
Grip Range: 45-57 mm (1.77 - 2.24 in)
Latch Assembled: No


C5-12-15
Access Restriction: No Restriction
Material: Die Cast Zinc
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Size Series: Standard
Gasketed: Yes
Door Thickness Range: 21 mm (0.83 in)
Group: Sealed Lever Latch
Grip Range: 1-14 mm (0.04 - 0.55 in)
Latch Assembled: No


C5-12-15-3
Access Restriction: No Restriction
Material: Die Cast Zinc
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Size Series: Standard
Gasketed: Yes
Door Thickness Range: 21 mm (0.83 in)
Group: Sealed Lever Latch
Grip Range: 1-14 mm (0.04 - 0.55 in)
Latch Assembled: No


C5-12-25
Access Restriction: No Restriction
Material: Die Cast Zinc
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Size Series: Standard
Gasketed: Yes
Door Thickness Range: 21 mm (0.83 in)
Group: Sealed Lever Latch
Grip Range: 14-29 mm (0.55 - 1.14 in)
Latch Assembled: No


C5-12-25-3
Access Restriction: No Restriction
Material: Die Cast Zinc
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Size Series: Standard
Gasketed: Yes
Door Thickness Range: 21 mm (0.83 in)
Group: Sealed Lever Latch
Grip Range: 14-29 mm (0.55 - 1.14 in)
Latch Assembled: No


C5-12-35
Access Restriction: No Restriction
Material: Die Cast Zinc
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Size Series: Standard
Gasketed: Yes
Door Thickness Range: 21 mm (0.83 in)
Group: Sealed Lever Latch
Grip Range: 29-45 mm (1.14 - 1.77 in)
Latch Assembled: No


C5-12-35-3
Access Restriction: No Restriction
Material: Die Cast Zinc
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Size Series: Standard
Gasketed: Yes
Door Thickness Range: 21 mm (0.83 in)
Group: Sealed Lever Latch
Grip Range: 29-45 mm (1.14 - 1.77 in)
Latch Assembled: No


C5-12-45
Access Restriction: No Restriction
Material: Die Cast Zinc
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Size Series: Standard
Gasketed: Yes
Door Thickness Range: 21 mm (0.83 in)
Group: Sealed Lever Latch
Grip Range: 45-57 mm (1.77 - 2.24 in)
Latch Assembled: No


C5-12-45-3
Access Restriction: No Restriction
Material: Die Cast Zinc
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Size Series: Standard
Gasketed: Yes
Door Thickness Range: 21 mm (0.83 in)
Group: Sealed Lever Latch
Grip Range: 45-57 mm (1.77 - 2.24 in)
Latch Assembled: No


C5-13-25
Access Restriction: No Restriction
Material: Die Cast Zinc
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Size Series: Standard
Gasketed: Yes
Door Thickness Range: 31 mm (1.22 in)
Group: Sealed Lever Latch
Grip Range: 14-29 mm (0.55 - 1.14 in)
Latch Assembled: No


C5-13-25-3
Access Restriction: No Restriction
Material: Die Cast Zinc
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Size Series: Standard
Gasketed: Yes
Door Thickness Range: 31 mm (1.22 in)
Group: Sealed Lever Latch
Grip Range: 14-29 mm (0.55 - 1.14 in)
Latch Assembled: No


C5-13-35
Access Restriction: No Restriction
Material: Die Cast Zinc
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Size Series: Standard
Gasketed: Yes
Door Thickness Range: 31 mm (1.22 in)
Group: Sealed Lever Latch
Grip Range: 29-45 mm (1.14 - 1.77 in)
Latch Assembled: No


C5-13-35-3
Access Restriction: No Restriction
Material: Die Cast Zinc
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Size Series: Standard
Gasketed: Yes
Door Thickness Range: 31 mm (1.22 in)
Group: Sealed Lever Latch
Grip Range: 29-45 mm (1.14 - 1.77 in)
Latch Assembled: No

1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9
  Next