Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 22
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2
  Next 

C6-0
Color: Black
Mounting Method: Thru hole
Detented Open Angle: Free Swinging (No Detents)
Series: Free Operating
Hinge Thread: No. 10 or M5
Torque Type: None
Material: Plastic
Tube Material: Hardened Steel


C6-1
Color: Black
Series: Detent
Detented Open Angle: 80°
Tube Material: Hardened Steel
Hinge Thread: No. 10 or M5
Forward Torque: 0.68 nm (5.99 in lbs)
Material: Plastic
Reverse Torque: 0.68 nm (5.99 in lbs)
Mounting Method: Thru hole


C6-2
Color: Black
Series: Detent
Detented Open Angle: 80°
Tube Material: Hardened Steel
Hinge Thread: No. 10 or M5
Forward Torque: 1.13 nm (9.99 in lbs)
Material: Plastic
Reverse Torque: 1.13 nm (9.99 in lbs)
Mounting Method: Thru hole


C6-20
Color: Black
Mounting Method: Thru hole
Detented Open Angle: Free Swinging (No Detents)
Series: Free Operating
Hinge Thread: No. 10 or M5
Torque Type: None
Material: Plastic
Tube Material: Stainless Steel


C6-21
Color: Black
Series: Detent
Detented Open Angle: 80°
Tube Material: Stainless Steel
Hinge Thread: No. 10 or M5
Forward Torque: 0.68 nm (5.99 in lbs)
Material: Plastic
Reverse Torque: 0.68 nm (5.99 in lbs)
Mounting Method: Thru hole


C6-22
Color: Black
Series: Detent
Detented Open Angle: 80°
Tube Material: Stainless Steel
Hinge Thread: No. 10 or M5
Forward Torque: 1.13 nm (9.99 in lbs)
Material: Plastic
Reverse Torque: 1.13 nm (9.99 in lbs)
Mounting Method: Thru hole


C6-23
Color: Black
Series: Detent
Detented Open Angle: 80°
Tube Material: Stainless Steel
Hinge Thread: No. 10 or M5
Forward Torque: 1.69 nm (14.99 in lbs)
Material: Plastic
Reverse Torque: 1.69 nm (14.99 in lbs)
Mounting Method: Thru hole


C6-24
Color: Black
Series: Detent
Detented Open Angle: 115°
Tube Material: Stainless Steel
Hinge Thread: No. 10 or M5
Forward Torque: 0.68 nm (5.99 in lbs)
Material: Plastic
Reverse Torque: 0.68 nm (5.99 in lbs)
Mounting Method: Thru hole


C6-25
Color: Black
Series: Detent
Detented Open Angle: 115°
Tube Material: Stainless Steel
Hinge Thread: No. 10 or M5
Forward Torque: 1.13 nm (9.99 in lbs)
Material: Plastic
Reverse Torque: 1.13 nm (9.99 in lbs)
Mounting Method: Thru hole


C6-26
Color: Black
Series: Detent
Detented Open Angle: 115°
Tube Material: Stainless Steel
Hinge Thread: No. 10 or M5
Forward Torque: 1.69 nm (14.99 in lbs)
Material: Plastic
Reverse Torque: 1.69 nm (14.99 in lbs)
Mounting Method: Thru hole


C6-27
Color: Black
Series: Detent
Detented Open Angle: 150°
Tube Material: Stainless Steel
Hinge Thread: No. 10 or M5
Forward Torque: 0.68 nm (5.99 in lbs)
Material: Plastic
Reverse Torque: 0.68 nm (5.99 in lbs)
Mounting Method: Thru hole


C6-28
Color: Black
Series: Detent
Detented Open Angle: 150°
Tube Material: Stainless Steel
Hinge Thread: No. 10 or M5
Forward Torque: 1.13 nm (9.99 in lbs)
Material: Plastic
Reverse Torque: 1.13 nm (9.99 in lbs)
Mounting Method: Thru hole


C6-29
Color: Black
Series: Detent
Detented Open Angle: 150°
Tube Material: Stainless Steel
Hinge Thread: No. 10 or M5
Forward Torque: 1.69 nm (14.99 in lbs)
Material: Plastic
Reverse Torque: 1.69 nm (14.99 in lbs)
Mounting Method: Thru hole


C6-3
Color: Black
Series: Detent
Detented Open Angle: 80°
Tube Material: Hardened Steel
Hinge Thread: No. 10 or M5
Forward Torque: 1.69 nm (14.99 in lbs)
Material: Plastic
Reverse Torque: 1.69 nm (14.99 in lbs)
Mounting Method: Thru hole


C6-4
Color: Black
Series: Detent
Detented Open Angle: 115°
Tube Material: Hardened Steel
Hinge Thread: No. 10 or M5
Forward Torque: 0.68 nm (5.99 in lbs)
Material: Plastic
Reverse Torque: 0.68 nm (5.99 in lbs)
Mounting Method: Thru hole


C6-5
Color: Black
Series: Detent
Detented Open Angle: 115°
Tube Material: Hardened Steel
Hinge Thread: No. 10 or M5
Forward Torque: 1.13 nm (9.99 in lbs)
Material: Plastic
Reverse Torque: 1.13 nm (9.99 in lbs)
Mounting Method: Thru hole


C6-6
Color: Black
Series: Detent
Detented Open Angle: 115°
Tube Material: Hardened Steel
Hinge Thread: No. 10 or M5
Forward Torque: 1.69 nm (14.99 in lbs)
Material: Plastic
Reverse Torque: 1.69 nm (14.99 in lbs)
Mounting Method: Thru hole


C6-7
Color: Black
Series: Detent
Detented Open Angle: 150°
Tube Material: Hardened Steel
Hinge Thread: No. 10 or M5
Forward Torque: 0.68 nm (5.99 in lbs)
Material: Plastic
Reverse Torque: 0.68 nm (5.99 in lbs)
Mounting Method: Thru hole


C6-8
Color: Black
Series: Detent
Detented Open Angle: 150°
Tube Material: Hardened Steel
Hinge Thread: No. 10 or M5
Forward Torque: 1.13 nm (9.99 in lbs)
Material: Plastic
Reverse Torque: 1.13 nm (9.99 in lbs)
Mounting Method: Thru hole


C6-9
Color: Black
Series: Detent
Detented Open Angle: 150°
Tube Material: Hardened Steel
Hinge Thread: No. 10 or M5
Forward Torque: 1.69 nm (14.99 in lbs)
Material: Plastic
Reverse Torque: 1.69 nm (14.99 in lbs)
Mounting Method: Thru hole

1 | 2
  Next