Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 127
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4 | 5 | 6 | 7
  Next 

CM-1-1B101-1B
Color: Black
Finish: Powder Coat
Head Style: Wing Head Style
Material: Die Cast Zinc
Operation: Turn Clockwise to Latch
Sealed: No


CM-1-1B109-1B
Color: Black
Finish: Powder Coat
Head Style: Wing Head Style
Material: Die Cast Zinc
Sealed: No


CM-1-1C101-1C
Finish: Chrome Plated
Head Style: Wing Head Style
Material: Die Cast Zinc
Operation: Turn Clockwise to Latch
Sealed: No


CM-1-1C109-1C
Finish: Chrome Plated
Head Style: Wing Head Style
Material: Die Cast Zinc
Sealed: No


CM-1-2B101-1B
Access Restriction: No Restriction
Head Style: Wing Head Style
Color: Black
Operation: Turn Clockwise to Latch
Finish: Powder Coat
Pawl Style: Short
Flush Handle: No
Sealed: No
Handle Style: Wing
Grip Range: 28 mm (1.1 in)


CM-1-2B109-1B
Access Restriction: No Restriction
Head Style: Wing Head Style
Color: Black
Operation: Turn Counterclockwise to Latch
Finish: Powder Coat
Pawl Style: Short
Flush Handle: No
Sealed: No
Handle Style: Wing
Grip Range: 28 mm (1.1 in)


CM-1-2C101-1C
Access Restriction: No Restriction
Operation: Turn Clockwise to Latch
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Handle Style: Wing
Grip Range: 28 mm (1.1 in)
Head Style: Wing Head Style


CM-1-2C109-1C
Access Restriction: No Restriction
Operation: Turn Counterclockwise to Latch
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Handle Style: Wing
Grip Range: 28 mm (1.1 in)
Head Style: Wing Head Style


CM-1-3B101-1B
Access Restriction: No Restriction
Head Style: Wing Head Style
Color: Black
Operation: Turn Clockwise to Latch
Finish: Powder Coat
Pawl Style: Short
Flush Handle: No
Sealed: No
Handle Style: Wing
Grip Range: 41 mm (1.61 in)


CM-1-3B109-1B
Access Restriction: No Restriction
Head Style: Wing Head Style
Color: Black
Operation: Turn Counterclockwise to Latch
Finish: Powder Coat
Pawl Style: Short
Flush Handle: No
Sealed: No
Handle Style: Wing
Grip Range: 41 mm (1.61 in)


CM-1-3C101-1C
Access Restriction: No Restriction
Operation: Turn Clockwise to Latch
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Handle Style: Wing
Grip Range: 41 mm (1.61 in)
Head Style: Wing Head Style


CM-1-3C109-1C
Access Restriction: No Restriction
Operation: Turn Counterclockwise to Latch
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Handle Style: Wing
Grip Range: 41 mm (1.61 in)
Head Style: Wing Head Style


CM-2-1B101-2SB
Color: Black
Finish: Chrome Plated
Head Style: Locking
Material: Die Cast Zinc
Sealed: Yes


CM-2-1B109-2SB
Color: Black
Finish: Chrome Plated
Head Style: Locking
Material: Die Cast Zinc
Operation: Turn Counterclockwise to Latch
Sealed: Yes


CM-2-1C101-2SB
Finish: Chrome Plated
Head Style: Locking
Material: Die Cast Zinc
Operation: Turn Clockwise to Latch
Sealed: Yes


CM-2-1C109-2SB
Finish: Chrome Plated
Head Style: Locking
Material: Die Cast Zinc
Operation: Turn Counterclockwise to Latch
Sealed: Yes


CM-2-2B101-2SB
Access Restriction: No Restriction
Operation: Turn Clockwise to Latch
Color: Black
Pawl Style: Short
Finish: Chrome Plated
Sealed: Yes
Flush Handle: No
CAM Housing Length: 22 mm (0.87 in)
Handle Style: Flat Key
Grip Range: 28 mm (1.1 in)
Head Style: Locking


CM-2-2B109-2SB
Access Restriction: No Restriction
Operation: Turn Counterclockwise to Latch
Color: Black
Pawl Style: Short
Finish: Chrome Plated
Sealed: Yes
Flush Handle: No
CAM Housing Length: 22 mm (0.87 in)
Handle Style: Flat Key
Grip Range: 28 mm (1.1 in)
Head Style: Locking


CM-2-2C101-2SB
Access Restriction: No Restriction
Operation: Turn Clockwise to Latch
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: Yes
Handle Style: Flat Key
CAM Housing Length: 22 mm (0.87 in)
Head Style: Locking
Grip Range: 28 mm (1.1 in)


CM-2-2C109-2SB
Access Restriction: No Restriction
Operation: Turn Counterclockwise to Latch
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: Yes
Handle Style: Flat Key
CAM Housing Length: 22 mm (0.87 in)
Head Style: Locking
Grip Range: 28 mm (1.1 in)

1 | 2 | 3 | 4 | 5 | 6 | 7
  Next