Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 1792
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next 

D3-314-108-170
Finish: Chrome Plated
Head Style: Slotted Head
Material: Steel
Type: Stud
Stud Diameter: 4 mm (0.16 in)
Stud Length (L): 8


D3-314-108-190
Finish: Zinc Plate, Chromate
Head Style: Slotted Head
Material: Steel
Type: Stud
Stud Diameter: 4 mm (0.16 in)
Stud Length (L): 8


D3-314-108-191
Color: Black
Finish: Zinc Plate, Black Chromate
Head Style: Slotted Head
Material: Steel
Type: Stud
Stud Diameter: 4 mm (0.16 in)
Stud Length (L): 8


D3-314-109-170
Finish: Chrome Plated
Head Style: Slotted Head
Material: Steel
Type: Stud
Stud Diameter: 4 mm (0.16 in)
Stud Length (L): 9


D3-314-109-190
Finish: Zinc Plate, Chromate
Head Style: Slotted Head
Type: Stud
Stud Diameter: 4 mm (0.16 in)
Stud Length (L): 9


D3-314-109-191
Color: Black
Finish: Zinc Plate, Black Chromate
Head Style: Slotted Head
Material: Steel
Type: Stud
Stud Diameter: 4 mm (0.16 in)
Stud Length (L): 9


D3-314-110-170
Finish: Chrome Plated
Head Style: Slotted Head
Material: Steel
Type: Stud
Stud Diameter: 4 mm (0.16 in)
Stud Length (L): 10


D3-314-110-190
Finish: Zinc Plate, Chromate
Head Style: Slotted Head
Material: Steel
Type: Stud
Stud Diameter: 4 mm (0.16 in)
Stud Length (L): 10


D3-314-110-191
Color: Black
Finish: Zinc Plate, Black Chromate
Head Style: Slotted Head
Material: Steel
Type: Stud
Stud Diameter: 4 mm (0.16 in)
Stud Length (L): 10


D3-314-111-170
Finish: Chrome Plated
Head Style: Slotted Head
Material: Steel
Type: Stud
Stud Diameter: 4 mm (0.16 in)
Stud Length (L): 11


D3-314-111-190
Finish: Zinc Plate, Chromate
Head Style: Slotted Head
Material: Steel
Type: Stud
Stud Diameter: 4 mm (0.16 in)
Stud Length (L): 11


D3-314-111-191
Color: Black
Finish: Zinc Plate, Black Chromate
Head Style: Slotted Head
Material: Steel
Type: Stud
Stud Diameter: 4 mm (0.16 in)
Stud Length (L): 11


D3-314-112-170
Finish: Chrome Plated
Head Style: Slotted Head
Material: Steel
Type: Stud
Stud Diameter: 4 mm (0.16 in)
Stud Length (L): 12


D3-314-112-190
Finish: Zinc Plate, Chromate
Head Style: Slotted Head
Type: Stud
Stud Diameter: 4 mm (0.16 in)
Stud Length (L): 12


D3-314-112-191
Color: Black
Finish: Zinc Plate, Black Chromate
Head Style: Slotted Head
Material: Steel
Type: Stud
Stud Diameter: 4 mm (0.16 in)
Stud Length (L): 12


D3-314-113-170
Finish: Chrome Plated
Head Style: Slotted Head
Material: Steel
Type: Stud
Stud Diameter: 4 mm (0.16 in)
Stud Length (L): 13


D3-314-113-190
Finish: Zinc Plate, Chromate
Head Style: Slotted Head
Type: Stud
Stud Diameter: 4 mm (0.16 in)
Stud Length (L): 13


D3-314-113-191
Color: Black
Finish: Zinc Plate, Black Chromate
Head Style: Slotted Head
Material: Steel
Type: Stud
Stud Diameter: 4 mm (0.16 in)
Stud Length (L): 13


D3-314-114-170
Finish: Chrome Plated
Head Style: Slotted Head
Material: Steel
Type: Stud
Stud Diameter: 4 mm (0.16 in)
Stud Length (L): 14


D3-314-114-190
Finish: Zinc Plate, Chromate
Head Style: Slotted Head
Material: Steel
Type: Stud
Stud Diameter: 4 mm (0.16 in)
Stud Length (L): 14

1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next