Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 35
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2
  Next 

D7-200-701-010
Color: Black
Head Style: Hex Recess
Material: Acetal Copolymer


D7-200-711-010
Color: Black
Head Style: Slotted Head
Material: Acetal Copolymer


D7-200-721-010
Color: Black
Head Style: Knob Style
Material: Acetal Copolymer


D7-200-802-010
Color: Black
Material: Acetal Copolymer
Panel Thickness: 0.51-1.78 mm (0.02 - 0.07 in)


D7-201-701-010
Color: Black
Head Style: Hex Recess
Material: Acetal Copolymer


D7-201-711-010
Color: Black
Head Style: Knob Style
Material: Acetal Copolymer


D7-201-721-010
Color: Black
Head Style: Knob Style
Material: Acetal Copolymer


D7-201-802-010
Color: Black
Material: Acetal Copolymer
Panel Thickness: 1.8-31.75 mm (0.07 - 1.25 in)


D7-265-716-190
Finish: Zinc Plate, Bright chromate
Head Style: Phillips Recess #2
Material: Steel


D7-265-716-191
Color: Black
Finish: Zinc Plate, Chromate
Head Style: Phillips Recess #2
Material: Steel


D7-265-718-190
Finish: Zinc Plate, Bright chromate
Head Style: Phillips Recess #2
Material: Steel


D7-265-718-191
Color: Black
Finish: Zinc Plate, Chromate
Head Style: Phillips Recess #2
Material: Steel


D7-265-720-190
Finish: Zinc Plate, Bright chromate
Head Style: Phillips Recess
Material: Steel


D7-265-720-191
Color: Black
Finish: Zinc Plate, Chromate
Head Style: Phillips Recess #2
Material: Steel


Neoprene Rubber Retainer
D7-275-035-400
Accessory Type: Sealing Washer
Finish: Black Finish
Material: Neoprene Rubber
Panel Thickness: 0.02-0.07 mm (0 - 0 in)
Washer Thickness: 3.56 mm (0.14 in)


Neoprene Rubber Retainer
D7-275-040-400
Accessory Type: Sealing Washer
Finish: Black Finish
Material: Neoprene Rubber
Panel Thickness: 0.02-0.07 mm (0 - 0 in)
Washer Thickness: 4.06 mm (0.16 in)


Neoprene Rubber Retainer
D7-275-045-400
Accessory Type: Sealing Washer
Finish: Black Finish
Material: Neoprene Rubber
Panel Thickness: 0.02-0.07 mm (0 - 0 in)
Washer Thickness: 4.57 mm (0.18 in)


Neoprene Rubber Retainer
D7-275-050-400
Accessory Type: Sealing Washer
Finish: Black Finish
Material: Neoprene Rubber
Panel Thickness: 0.02-0.07 mm (0 - 0 in)
Washer Thickness: 5.08 mm (0.2 in)


Neoprene Rubber Retainer
D7-275-135-400
Accessory Type: Sealing Washer
Finish: Black Finish
Material: Neoprene Rubber
Panel Thickness: 0.05-0.19 mm (0 - 0.01 in)
Washer Thickness: 3.56 mm (0.14 in)


Neoprene Rubber Retainer
D7-275-140-400
Accessory Type: Sealing Washer
Finish: Black Finish
Material: Neoprene Rubber
Panel Thickness: 0.05-0.19 mm (0 - 0.01 in)
Washer Thickness: 4.06 mm (0.16 in)

1 | 2
  Next