Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 2
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

Insert Receptacle
DM-10-10216-10
Finish: Zinc Plate, Chromate
Installation Style: Screw Mount
Material: Steel
Mount Style: Front Mount
Mounting Hole: M6 Thread


DM-95-10-12-11
Finish: Zinc Plate, Chromate
Material: Die Cast Zinc
Material Thickness: 1-1.4 mm (0.04 - 0.06 in)