Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 2058
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next 

Sealing Cover
90-1
Size Series: Small Size
Type: Accessory


Sealing Cover
90-3
Size Series: Large Size


Spur Washer
90-6-875
Size Series: Large Size


Key
E3-10-1
Type: Accessory


E3-10-504-50
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Profile: Handle / Knob
Gasketed: Yes
Size Series: Large Size
Head Style: Knob Style
Door Thickness Range: 18 mm (0.71 in)
Latch Assembled: No
Grip Range: 10-27 mm (0.39 - 1.06 in)
Material: Die Cast Zinc


E3-10-505-50
Color: Black
Material: Die Cast Zinc
Finish: Powder Coat
Operation: Hand Operated
Gasketed: Yes
Profile: Handle / Knob
Head Style: Knob Style
Door Thickness Range: 18 mm (0.71 in)
Latch Assembled: No
Grip Range: 24-40 mm (0.94 - 1.57 in)


E3-10-506-50
Color: Black
Material: Die Cast Zinc
Finish: Powder Coat
Operation: Hand Operated
Gasketed: Yes
Profile: Handle / Knob
Head Style: Knob Style
Door Thickness Range: 18 mm (0.71 in)
Latch Assembled: No
Grip Range: 38.9-54.6 mm (1.53 - 2.15 in)


E3-1010-001
Access Restriction: Tool
Material: Die Cast Zinc
Color: Bright
Operation: Tool Operated
Finish: Chrome Plated
Profile: Low Profile
Gasketed: Yes
Size Series: Large Size
Head Style: 8 mm Square Recess
Door Thickness Range: 18 mm (0.71 in)
Latch Assembled: Yes


E3-1010-005
Access Restriction: Tool
Material: Die Cast Zinc
Color: Black
Operation: Tool Operated
Finish: Powder Coat
Profile: Low Profile
Gasketed: Yes
Size Series: Large Size
Head Style: 8 mm Square Recess
Door Thickness Range: 18 mm (0.71 in)
Latch Assembled: Yes


E3-1010-011
Access Restriction: Tool
Material: Die Cast Zinc
Color: Bright
Operation: Tool Operated
Finish: Chrome Plated
Profile: Low Profile
Gasketed: Yes
Size Series: Large Size
Head Style: 8 mm Square Recess
Door Thickness Range: 18 mm (0.71 in)
Latch Assembled: Yes


E3-1010-015
Access Restriction: Tool
Material: Die Cast Zinc
Color: Black
Operation: Tool Operated
Finish: Powder Coat
Profile: Low Profile
Gasketed: Yes
Size Series: Large Size
Head Style: 8 mm Square Recess
Door Thickness Range: 18 mm (0.71 in)
Latch Assembled: Yes


E3-1010-021
Access Restriction: Tool
Material: Die Cast Zinc
Color: Bright
Operation: Tool Operated
Finish: Chrome Plated
Profile: Low Profile
Gasketed: Yes
Size Series: Large Size
Head Style: 8 mm Square Recess
Door Thickness Range: 18 mm (0.71 in)
Latch Assembled: Yes
Grip Range: 19-21 mm (0.75 - 0.83 in)


E3-1010-025
Access Restriction: Tool
Material: Die Cast Zinc
Color: Black
Operation: Tool Operated
Finish: Powder Coat
Profile: Low Profile
Gasketed: Yes
Size Series: Large Size
Head Style: 8 mm Square Recess
Door Thickness Range: 18 mm (0.71 in)
Latch Assembled: Yes
Grip Range: 19-21 mm (0.75 - 0.83 in)


E3-1010-031
Access Restriction: Tool
Material: Die Cast Zinc
Color: Bright
Operation: Tool Operated
Finish: Chrome Plated
Profile: Low Profile
Gasketed: Yes
Size Series: Large Size
Head Style: 8 mm Square Recess
Door Thickness Range: 18 mm (0.71 in)
Latch Assembled: Yes
Grip Range: 21-23 mm (0.83 - 0.91 in)


E3-1010-035
Access Restriction: Tool
Material: Die Cast Zinc
Color: Black
Operation: Tool Operated
Finish: Powder Coat
Profile: Low Profile
Gasketed: Yes
Size Series: Large Size
Head Style: 8 mm Square Recess
Door Thickness Range: 18 mm (0.71 in)
Latch Assembled: Yes
Grip Range: 21-23 mm (0.83 - 0.91 in)


E3-1010-041
Access Restriction: Tool
Material: Die Cast Zinc
Color: Bright
Operation: Tool Operated
Finish: Chrome Plated
Profile: Low Profile
Gasketed: Yes
Size Series: Large Size
Head Style: 8 mm Square Recess
Door Thickness Range: 18 mm (0.71 in)
Latch Assembled: Yes
Grip Range: 23-25 mm (0.91 - 0.98 in)


E3-1010-045
Access Restriction: Tool
Material: Die Cast Zinc
Color: Black
Operation: Tool Operated
Finish: Powder Coat
Profile: Low Profile
Gasketed: Yes
Size Series: Large Size
Head Style: 8 mm Square Recess
Door Thickness Range: 18 mm (0.71 in)
Latch Assembled: Yes
Grip Range: 23-25 mm (0.91 - 0.98 in)


E3-1010-051
Access Restriction: Tool
Material: Die Cast Zinc
Color: Bright
Operation: Tool Operated
Finish: Chrome Plated
Profile: Low Profile
Gasketed: Yes
Size Series: Large Size
Head Style: 8 mm Square Recess
Door Thickness Range: 18 mm (0.71 in)
Latch Assembled: Yes
Grip Range: 25-27 mm (0.98 - 1.06 in)


E3-1010-055
Access Restriction: Tool
Material: Die Cast Zinc
Color: Black
Operation: Tool Operated
Finish: Powder Coat
Profile: Low Profile
Gasketed: Yes
Size Series: Large Size
Head Style: 8 mm Square Recess
Door Thickness Range: 18 mm (0.71 in)
Latch Assembled: Yes
Grip Range: 25-27 mm (0.98 - 1.06 in)


E3-1010-061
Access Restriction: Tool
Material: Die Cast Zinc
Color: Bright
Operation: Tool Operated
Finish: Chrome Plated
Profile: Low Profile
Gasketed: Yes
Size Series: Large Size
Head Style: 8 mm Square Recess
Door Thickness Range: 18 mm (0.71 in)
Latch Assembled: Yes
Grip Range: 27-29 mm (1.06 - 1.14 in)

1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next