Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 2432
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next 

Multi-Point Actuator
A5-91-201-11
Material: Zinc Alloy


Key
E3-11-1


Key
E3-12-1


E3-2-1


E3-3-1


E3-4-1


E3-7-1


E3-8-1


E3-9-1


E5-1-001-020
Access Restriction: Tool
Low Profile: Yes
Finish: Chrome Plated
Sealed: No
Flush Handle: No
Style: Low Profile Latch
Gasketed: No
Door Thickness Range: 6 mm (0.24 in)
Head Style: Slotted Recess
Grip Range: 2-4 mm (0.08 - 0.16 in)


E5-1-001-021
Access Restriction: Tool
Sealed: Yes
Finish: Chrome Plated
Style: Low Profile Latch
Flush Handle: No
Door Thickness Range: 6 mm (0.24 in)
Head Style: Slotted Recess
Grip Range: 2-4 mm (0.08 - 0.16 in)
Low Profile: Yes


E5-1-001-030
Access Restriction: Tool
Low Profile: Yes
Finish: Chrome Plated
Sealed: No
Flush Handle: No
Style: Low Profile Latch
Gasketed: No
Door Thickness Range: 6 mm (0.24 in)
Head Style: Slotted Recess
Grip Range: 4-6 mm (0.16 - 0.24 in)


E5-1-001-031
Access Restriction: Tool
Sealed: Yes
Finish: Chrome Plated
Style: Low Profile Latch
Flush Handle: No
Door Thickness Range: 6 mm (0.24 in)
Head Style: Slotted Recess
Grip Range: 4-6 mm (0.16 - 0.24 in)
Low Profile: Yes


E5-1-001-040
Access Restriction: Tool
Low Profile: Yes
Finish: Chrome Plated
Sealed: No
Flush Handle: No
Style: Low Profile Latch
Gasketed: No
Door Thickness Range: 6 mm (0.24 in)
Head Style: Slotted Recess
Grip Range: 6-14 mm (0.24 - 0.55 in)


E5-1-001-041
Access Restriction: Tool
Sealed: Yes
Finish: Chrome Plated
Style: Low Profile Latch
Flush Handle: No
Door Thickness Range: 6 mm (0.24 in)
Head Style: Slotted Recess
Grip Range: 6-14 mm (0.24 - 0.55 in)
Low Profile: Yes


E5-1-001-050
Access Restriction: Tool
Low Profile: Yes
Finish: Chrome Plated
Sealed: No
Flush Handle: No
Style: Low Profile Latch
Gasketed: No
Door Thickness Range: 6 mm (0.24 in)
Head Style: Slotted Recess
Grip Range: 8-10 mm (0.31 - 0.39 in)


E5-1-001-051
Access Restriction: Tool
Sealed: Yes
Finish: Chrome Plated
Style: Low Profile Latch
Flush Handle: No
Door Thickness Range: 6 mm (0.24 in)
Head Style: Slotted Recess
Grip Range: 8-10 mm (0.31 - 0.39 in)
Low Profile: Yes


E5-1-001-060
Access Restriction: Tool
Low Profile: Yes
Finish: Chrome Plated
Sealed: No
Flush Handle: No
Style: Low Profile Latch
Gasketed: No
Door Thickness Range: 6 mm (0.24 in)
Head Style: Slotted Recess
Grip Range: 10-12 mm (0.39 - 0.47 in)


E5-1-001-061
Access Restriction: Tool
Sealed: Yes
Finish: Chrome Plated
Style: Low Profile Latch
Flush Handle: No
Door Thickness Range: 6 mm (0.24 in)
Head Style: Slotted Recess
Grip Range: 10-12 mm (0.39 - 0.47 in)
Low Profile: Yes


E5-1-001-070
Access Restriction: Tool
Low Profile: Yes
Finish: Chrome Plated
Sealed: No
Flush Handle: No
Style: Low Profile Latch
Gasketed: No
Door Thickness Range: 6 mm (0.24 in)
Head Style: Slotted Recess
Grip Range: 12-14 mm (0.47 - 0.55 in)

1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next