Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 2
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

E3-13-4
Finish: Electropolished
Material: 304 Stainless Steel
Type: Accessory


E5-70-1627-701
Access Restriction: Key Locking
Finish: Polished
Material: 316 Stainless Steel
Operation: Hand Operated
Sealed: No
Panel Thickness: 12.7-19.5 mm (0.5 - 0.77 in)