Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 6
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

E6-10-101-20
Color: Black
Material: Plastic
Mounting Method: Stud
Series: Adjustable Torque
Torque Type: Symmetric
Forward Torque: 0.25 nm (2.19 in lbs)
Reverse Torque: 0.25 nm (2.19 in lbs)


E6-10-101-30
Color: White
Material: Plastic
Mounting Method: Stud
Series: Adjustable Torque
Torque Type: Symmetric
Forward Torque: 0.25 nm (2.19 in lbs)
Reverse Torque: 0.25 nm (2.19 in lbs)


E6-10-301-10
Color: White
Material: Plastic
Mounting Method: Thru hole
Series: Adjustable Torque
Torque Type: Symmetric
Forward Torque: 0.79 nm (6.99 in lbs)
Reverse Torque: 0.79 nm (6.99 in lbs)


E6-10-301-20
Color: Black
Material: Plastic
Mounting Method: Thru hole
Series: Adjustable Torque
Torque Type: Symmetric
Forward Torque: 0.79 nm (6.99 in lbs)
Reverse Torque: 0.79 nm (6.99 in lbs)


E6-10-501-10
Color: White
Material: Plastic
Mounting Method: Thru hole
Series: Adjustable Torque
Torque Type: Symmetric
Forward Torque: 3.95 nm (35 in lbs)
Reverse Torque: 3.95 nm (35 in lbs)


E6-10-501-20
Color: Black
Material: Plastic
Mounting Method: Thru hole
Series: Adjustable Torque
Torque Type: Symmetric
Forward Torque: 3.95 nm (35 in lbs)
Reverse Torque: 3.95 nm (35 in lbs)