Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 72
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4
  Next 

E6-10-200-50
Color: Black
Material: Aluminum Alloy
Mounting Method: Thru hole
Series: Free Operating
Torque Type: None


E6-10-200-63
Color: Natural
Material: Aluminum Alloy
Mounting Method: Thru hole
Series: Free Operating
Torque Type: None


E6-10-208-50
Color: Black
Series: Constant Torque
Material: Aluminum
Torque Type: Symmetric
Material: Aluminum Alloy
Forward Torque: 0.9 nm (7.99 in lbs)
Mounting Method: Thru hole
Reverse Torque: 0.9 nm (7.99 in lbs)


E6-10-208-63
Color: Natural
Series: Constant Torque
Material: Aluminum
Torque Type: Symmetric
Material: Aluminum Alloy
Forward Torque: 0.9 nm (7.99 in lbs)
Mounting Method: Thru hole
Reverse Torque: 0.9 nm (7.99 in lbs)


E6-10-212-50
Color: Black
Series: Constant Torque
Material: Aluminum
Torque Type: Symmetric
Material: Aluminum Alloy
Forward Torque: 1.36 nm (11.99 in lbs)
Mounting Method: Thru hole
Reverse Torque: 1.36 nm (11.99 in lbs)


E6-10-212-63
Color: Natural
Series: Constant Torque
Material: Aluminum
Torque Type: Symmetric
Material: Aluminum Alloy
Forward Torque: 1.36 nm (11.99 in lbs)
Mounting Method: Thru hole
Reverse Torque: 1.36 nm (11.99 in lbs)


E6-10-212F-50
Color: Black
Series: Constant Torque
Material: Aluminum
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 1.36 nm (11.99 in lbs)
Mounting Method: Thru hole
Reverse Torque: 0.81 nm (7.2 in lbs)


E6-10-212F-63
Color: Natural
Series: Constant Torque
Material: Aluminum
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 1.36 nm (11.99 in lbs)
Mounting Method: Thru hole
Reverse Torque: 0.81 nm (7.2 in lbs)


E6-10-212R-50
Color: Black
Series: Constant Torque
Material: Aluminum
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 0.81 nm (7.2 in lbs)
Mounting Method: Thru hole
Reverse Torque: 1.36 nm (11.99 in lbs)


E6-10-212R-63
Color: Natural
Series: Constant Torque
Material: Aluminum
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 0.81 nm (7.2 in lbs)
Mounting Method: Thru hole
Reverse Torque: 1.36 nm (11.99 in lbs)


E6-10-216-50
Color: Black
Series: Constant Torque
Material: Aluminum
Torque Type: Symmetric
Material: Aluminum Alloy
Forward Torque: 1.81 nm (15.99 in lbs)
Mounting Method: Thru hole
Reverse Torque: 1.81 nm (15.99 in lbs)


E6-10-216-63
Color: Natural
Series: Constant Torque
Material: Aluminum
Torque Type: Symmetric
Material: Aluminum Alloy
Forward Torque: 1.81 nm (15.99 in lbs)
Mounting Method: Thru hole
Reverse Torque: 1.81 nm (15.99 in lbs)


E6-10-216F-50
Color: Black
Series: Constant Torque
Material: Aluminum
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 1.81 nm (15.99 in lbs)
Mounting Method: Thru hole
Reverse Torque: 1.08 nm (9.59 in lbs)


E6-10-216F-63
Color: Natural
Series: Constant Torque
Material: Aluminum
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 1.81 nm (15.99 in lbs)
Mounting Method: Thru hole
Reverse Torque: 1.08 nm (9.59 in lbs)


E6-10-216R-50
Color: Black
Series: Constant Torque
Material: Aluminum
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 1.08 nm (9.59 in lbs)
Mounting Method: Thru hole
Reverse Torque: 1.81 nm (15.99 in lbs)


E6-10-216R-63
Color: Natural
Series: Constant Torque
Material: Aluminum
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 1.08 nm (9.59 in lbs)
Mounting Method: Thru hole
Reverse Torque: 1.81 nm (15.99 in lbs)


E6-10-220-50
Color: Black
Series: Constant Torque
Material: Aluminum
Torque Type: Symmetric
Material: Aluminum Alloy
Forward Torque: 2.26 nm (19.99 in lbs)
Mounting Method: Thru hole
Reverse Torque: 2.26 nm (19.99 in lbs)


E6-10-220-63
Color: Natural
Series: Constant Torque
Material: Aluminum
Torque Type: Symmetric
Material: Aluminum Alloy
Forward Torque: 2.26 nm (19.99 in lbs)
Mounting Method: Thru hole
Reverse Torque: 2.26 nm (19.99 in lbs)


E6-10-220F-50
Color: Black
Series: Constant Torque
Material: Aluminum
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 2.26 nm (19.99 in lbs)
Mounting Method: Thru hole
Reverse Torque: 1.36 nm (11.99 in lbs)


E6-10-220F-63
Color: Natural
Series: Constant Torque
Material: Aluminum
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 2.26 nm (19.99 in lbs)
Mounting Method: Thru hole
Reverse Torque: 1.36 nm (11.99 in lbs)

1 | 2 | 3 | 4
  Next