Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 7
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

RF Controller Kit - 1 Receiver & 2 Transmitters
EA-R01


RF Controller Component - 2 Transmitters
EA-R01-101


RF Controller Component - 1 Receiver
EA-R01-201


Electronic Actuator with Mounting Bracket
EM-99-124


Electronic Actuator without Mounting Bracking
EM-99-170


Paddle Latch
R4-99-308-30
Access Restriction: Key Locking
Cup Finish: Black
Electronic Locking: Optional
Handle Finish: Polished Chrome
Low Profile: Yes
Mounting Style: Insert Molded Stud and Nut
Operation: Hand Operated


Paddle Latch
R4-99-308-50
Access Restriction: Key Locking
Cup Finish: Black
Electronic Locking: Optional
Handle Finish: Black Powder Coat
Low Profile: Yes
Mounting Style: Insert Molded Stud and Nut
Operation: Hand Operated