Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 35
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2
  Next 

Cast Strap Hinge
EH-4A-3V10-24
Material: 316 Stainless Steel


Cast Hinge
EH-4A-3V8-24
Material: 316 Stainless Steel


Cast Hinge
EH-4A-4V4-24
Material: 316 Stainless Steel


Cast Hinge
EH-4A-4V8-24
Material: 316 Stainless Steel


Cast Hinge
EH-4A-4V8A1-24
Material: 316 Stainless Steel


Cast Hinge
EH-4A-5V5-24
Material: 316 Stainless Steel


Cast Hinge
EH-4A-8V5-24
Material: 316 Stainless Steel


Cast Hinge
EH-4A-8V8-24
Material: 316 Stainless Steel


Cast Strap Hinge
EH-4AF-3V10-24
Material: 316 Stainless Steel


Cast Hinge
EH-4C-4V6-24
Material: 316 Stainless Steel


Cast Hinge
EH-4C-4V7-24
Material: 316 Stainless Steel


Two Pivot Cast Hinge
EH-4DF-4V7-24
Material: 316 Stainless Steel


EH-5A-4G4-38
Finish: Chrome Plated
Material: Die Cast Zinc
Mounting Method: Threadstud
Series: 40 Series


EH-5A-4G4-50
Color: Black
Finish: Powder Coat
Material: Die Cast Zinc
Mounting Method: Threadstud
Series: 40 Series


EH-5A-4V4-38
Finish: Chrome Plated
Material: Die Cast Zinc
Mounting Method: Countersunk thru-hole
Series: 40 Series


EH-5A-4V4-50
Color: Black
Finish: Powder Coat
Material: Die Cast Zinc
Mounting Method: Countersunk thru-hole
Series: 40 Series


Cast Hinge
EH-6A-10V10-24
Material: 316 Stainless Steel


Cast Hinge
EH-6A-10V8-24
Material: 316 Stainless Steel


Cast Hinge
EH-6A-15V10-24
Material: 316 Stainless Steel


EH-6A-5G5-20
Color: Black
Material: Nylon
Mounting Method: Countersunk thru-hole
Series: 20 Series

1 | 2
  Next