Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 16
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

EM-10-11-310
Color: Black
Material: Plastic
Standard Latch Bolt Position: Center
Voltage: 12 Volts


EM-10-11-410
Color: Black
Material: Plastic
Standard Latch Bolt Position: Center
Voltage: 24 Volts


EM-10-12-310
Color: Black
Material: Plastic
Standard Latch Bolt Position: Right
Voltage: 12 Volts


EM-10-12-410
Color: Black
Material: Plastic
Standard Latch Bolt Position: Right
Voltage: 24 Volts


EM-10-13-310
Color: Black
Material: Plastic
Standard Latch Bolt Position: Left
Voltage: 12 Volts


EM-10-13-410
Color: Black
Material: Plastic
Standard Latch Bolt Position: Left
Voltage: 24 Volts


EM-10-21-310
Color: Black
Latch Bolt Position: Center
Material: Plastic
Voltage: 12 Volts


EM-10-21-410
Color: Black
Latch Bolt Position: Center
Material: Plastic
Voltage: 24 Volts


EM-10-23-310
Color: Black
Latch Bolt Position: Left
Material: Plastic
Voltage: 12 Volts


EM-10-23-410
Color: Black
Latch Bolt Position: Left
Material: Plastic
Voltage: 24 Volts


EM-10-30
Color: Black
Latch Bolt Position: Left
Material: Plastic


EM-10-32-310
Color: Black
Latch Bolt Position: Right
Material: Plastic
Voltage: 12 Volts


EM-10-32-410
Color: Black
Latch Bolt Position: Right
Material: Plastic
Voltage: 24 Volts


EM-10-32-85
Material: Plastic
Type: Accessory


EM-10-33
Color: Black
Latch Bolt Position: Left
Material: Plastic


EM-10-40
Type: Accessory