Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 18
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

F2-10-125-1
Latch Points: 1
Length: 125 mm (4.92 in)


F2-10-250-2
Latch Points: 1
Length: 250 mm (9.84 in)


F2-10-375-13
Latch Points: 2
Length: 375 mm (14.76 in)


F2-10-375-3
Latch Points: 1
Length: 375 mm (14.76 in)


F2-10-500-14
Latch Points: 2
Length: 500 mm (19.69 in)


F2-10-625-15
Latch Points: 2
Length: 625 mm (24.61 in)


F2-10-625-25
Latch Points: 2
Length: 625 mm (24.61 in)


F2-10-750-26
Latch Points: 2
Length: 750 mm (29.53 in)


F2-10-750-36
Latch Points: 2
Length: 750 mm (29.53 in)


F2-10-875-147
Latch Points: 3
Length: 875 mm (34.45 in)


F2-10-875-37
Latch Points: 2
Length: 875 mm (34.45 in)


F2-20-10
Access Restriction: No Restriction
Length: 250 mm (9.84 in)


F2-20-11
Access Restriction: Key Locking
Length: 250 mm (9.84 in)


F2-30-15
Type: Keeper
Grip Range: 15 mm (0.59 in)


F2-30-19
Type: Keeper
Grip Range: 19 mm (0.75 in)


F2-30-20
Type: Keeper
Grip Range: 20 mm (0.79 in)


F2-30-22
Type: Keeper
Grip Range: 22 mm (0.87 in)


F2-30-25
Type: Keeper
Grip Range: 25 mm (0.98 in)