Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 1
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
No Additional Filters.
 

G7-6A-3P-1
Color: Black
Material: Plastic
Mounting Method: Cartridge
Series: Bi-Stable
Forward Torque: 0.06 nm (0.5 in lbs)
Reverse Torque: 0.06 nm (0.5 in lbs)