Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 3
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

H3-EM-60-100
Color: Black
Locking Option: Din Lock
Material: Glass Filled Nylon
Grip Range: 15.5-23.5 mm (0.61 - 0.93 in)


EA-W01-100
Length: 1000 mm (39.37 in)


EA-W01-200
Length: 2000 mm (78.74 in)