Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 240
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next 

H3-50-301-044
Finish: Satin Chrome
Locking Option: CH 751 Key
Sealed: No
Secondary Padlock Hasp: No
Type: Medium - 152 mm (5.98 in)


H3-50-301-050
Finish: Black Powder Coated
Locking Option: CH 751 Key
Sealed: No
Secondary Padlock Hasp: No
Type: Medium - 152 mm (5.98 in)


H3-50-301-144
Finish: Satin Chrome
Locking Option: CH 751 Key
Sealed: Yes
Secondary Padlock Hasp: No
Type: Medium - 152 mm (5.98 in)


H3-50-301-150
Finish: Black Powder Coated
Locking Option: CH 751 Key
Sealed: Yes
Secondary Padlock Hasp: No
Type: Medium - 152 mm (5.98 in)


H3-50-302-044
Finish: Satin Chrome
Locking Option: CH 300 Key
Sealed: No
Secondary Padlock Hasp: No
Type: Medium - 152 mm (5.98 in)


H3-50-302-050
Finish: Black Powder Coated
Locking Option: CH 300 Key
Sealed: No
Secondary Padlock Hasp: No
Type: Medium - 152 mm (5.98 in)


H3-50-302-144
Finish: Satin Chrome
Locking Option: CH 300 Key
Sealed: Yes
Secondary Padlock Hasp: No
Type: Medium - 152 mm (5.98 in)


H3-50-302-150
Finish: Black Powder Coated
Locking Option: CH 300 Key
Sealed: Yes
Secondary Padlock Hasp: No
Type: Medium - 152 mm (5.98 in)


H3-50-303-044
Finish: Satin Chrome
Locking Option: CH 333 Key
Sealed: No
Secondary Padlock Hasp: No
Type: Medium - 152 mm (5.98 in)


H3-50-303-050
Finish: Black Powder Coated
Locking Option: CH 333 Key
Sealed: No
Secondary Padlock Hasp: No
Type: Medium - 152 mm (5.98 in)


H3-50-303-144
Finish: Satin Chrome
Locking Option: CH 333 Key
Sealed: Yes
Secondary Padlock Hasp: No
Type: Medium - 152 mm (5.98 in)


H3-50-303-150
Finish: Black Powder Coated
Locking Option: CH 333 Key
Sealed: Yes
Secondary Padlock Hasp: No
Type: Medium - 152 mm (5.98 in)


H3-50-320-044
Finish: Satin Chrome
Locking Option: Non-locking with detent
Sealed: No
Secondary Padlock Hasp: No
Type: Medium - 152 mm (5.98 in)


H3-50-320-050
Finish: Black Powder Coated
Locking Option: Non-locking with detent
Sealed: No
Secondary Padlock Hasp: No
Type: Medium - 152 mm (5.98 in)


H3-50-320-144
Finish: Satin Chrome
Locking Option: Non-locking with detent
Sealed: Yes
Secondary Padlock Hasp: No
Type: Medium - 152 mm (5.98 in)


H3-50-320-150
Finish: Black Powder Coated
Locking Option: Non-locking with detent
Sealed: Yes
Secondary Padlock Hasp: No
Type: Medium - 152 mm (5.98 in)


H3-50-321-044
Finish: Satin Chrome
Locking Option: CH 751 Key DIN
Sealed: No
Secondary Padlock Hasp: No
Type: Medium - 152 mm (5.98 in)


H3-50-321-050
Finish: Black Powder Coated
Locking Option: CH 751 Key DIN
Sealed: No
Secondary Padlock Hasp: No
Type: Medium - 152 mm (5.98 in)


H3-50-321-144
Finish: Satin Chrome
Locking Option: CH 751 Key DIN
Sealed: Yes
Secondary Padlock Hasp: No
Type: Medium - 152 mm (5.98 in)


H3-50-321-150
Finish: Black Powder Coated
Locking Option: CH 751 Key DIN
Sealed: Yes
Secondary Padlock Hasp: No
Type: Medium - 152 mm (5.98 in)

1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next