Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 289
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next 

A5-55-1000-10
Finish: Natural
Material: Aluminum


A5-55-1000-11
Finish: Zinc Plate, Chromate
Material: Steel


A5-56-1000-21
Finish: Zinc Plate, Chromate
Material: Steel


A5-81-301-71
Color: Black
Material: Glass Filled Nylon
Rod Guide Type: Fixed


A5-87-401
Color: Black
Material: Glass Filled Nylon
Rod Guide Type: Adjustable


A5-90-101-11
Finish: Chrome Plated
Material: Die Cast Zinc
Type: Accessory


A5-92-201-31


E5-6107
Finish: Zinc Plate, Bright chromate
Material: Steel
Type: Cam
Grip Range: 12-14 mm (0.47 - 0.55 in)


E5-6108
Finish: Zinc Plate, Bright chromate
Material: Steel
Type: Cam
Grip Range: 14-16 mm (0.55 - 0.63 in)


E5-6109
Finish: Zinc Plate, Bright chromate
Material: Steel
Type: Cam
Grip Range: 16-18 mm (0.63 - 0.71 in)


E5-6110
Finish: Zinc Plate, Bright chromate
Material: Steel
Type: Cam
Grip Range: 18-20 mm (0.71 - 0.79 in)


E5-6111
Finish: Zinc Plate, Bright chromate
Material: Steel
Type: Cam
Grip Range: 20-22 mm (0.79 - 0.87 in)


E5-6112
Finish: Zinc Plate, Bright chromate
Material: Steel
Type: Cam
Grip Range: 22-24 mm (0.87 - 0.94 in)


E5-6113
Finish: Zinc Plate, Bright chromate
Material: Steel
Type: Cam
Grip Range: 24-26 mm (0.94 - 1.02 in)


E5-6114
Finish: Zinc Plate, Bright chromate
Material: Steel
Type: Cam
Grip Range: 26-28 mm (1.02 - 1.1 in)


E5-6115
Finish: Zinc Plate, Bright chromate
Material: Steel
Type: Cam
Grip Range: 28-30 mm (1.1 - 1.18 in)


E5-6116
Finish: Zinc Plate, Bright chromate
Material: Steel
Type: Cam
Grip Range: 30-32 mm (1.18 - 1.26 in)


E5-6117
Finish: Zinc Plate, Bright chromate
Material: Steel
Type: Cam
Grip Range: 32-34 mm (1.26 - 1.34 in)


E5-6118
Finish: Zinc Plate, Bright chromate
Material: Steel
Type: Cam
Grip Range: 34-36 mm (1.34 - 1.42 in)


E5-6119
Finish: Zinc Plate, Bright chromate
Material: Steel
Type: Cam
Grip Range: 36-38 mm (1.42 - 1.5 in)

1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next